Support Center

sUAS Cameras & Kits

All Products (24) Grid view Grid view List View List View

M200 V2 Series

UAS Thermal Imaging Kit

By combining the flight stability, gimbal technology, mobile app integration, and image transmission of the powerful DJI M200 V2 with the industry-leading thermal imaging technology of FLIR, these packages offer you the ultimate solution for reliable, rapidly-deployable aerial thermal imaging.

MUVE C360

Integrated Multi-Gas Detector for Unmanned Aerial System

The MUVE™C360 is a multi-gas detector completely integrated with an unmanned aerial system (UAS) to provide real-time continuous monitoring of chemical hazards while on the move. The sensor block boasts 8-channels, which includes a photoionization detector (PID), Lower Explosive Limit (LEL) detector, and six other sensors. The integrated snorkel is designed to negate the effects of rotor wash, extending past the propellers to sample the unperturbed air. The MUVE C360 sensor block quickly latches to a proprietary integration dock mounted to the UAS. The calibration station features the same dock, so the operator can easily connect for routine sensor verification. Sensor readouts are prioritized based on alarm conditions and are displayed real-time on the pilot’s interface in the VueLink™ app. The MUVE C360 is a time-saving, game-changer for emergency responders, industrial safety officers, and environmental monitoring experts.

SIRAS

Professional Drone With Thermal and Visible Camera Payload

SIRAS is an affordable, easy-to-fly, IP54-rated professional drone with an interchangeable payload system for industrial and utilities inspection, firefighting, law enforcement, and search and rescue missions. With front collision avoidance, hot swappable batteries, a 31-minute flight time, and no restrictive geofencing, professional UAV pilots can fly safely when and where the mission demands.

The quick-connect Vue® TV128 payload features patented MSX® technology, adding visible-light outlines to thermal imagery to provide critical information in real time. The 16MP visible camera delivers clear, pinpoint details with a 128x zoom. A 640x512-pixel, radiometric FLIR Boson® provides sharp thermal imagery, 5x digital zoom, and accurate temperature-measurement.

Designed for data security, SIRAS stores imagery on an onboard microSD card and does not include cloud connection capability. To further protect data chain of custody, pilots are not required to create an online profile, increasing ease of use and reducing potential unintended online data access. SIRAS provides best-in-class imagery, mission flexibility, secure data, and compatibility with the leading photogrammetry software enabling the pros to get the job done.

M210 V2-Series UAS Thermal Imaging Kit

UAS Thermal Imaging Kit

By combining the flight stability, gimbal technology, mobile app integration, and image transmission of the powerful DJI M210 V2 with the industry-leading thermal imaging technology of FLIR, these packages offer you the ultimate solution for reliable, rapidly-deployable aerial thermal imaging.

VUE® TZ20-R

High Resolution, Radiometric Gimbaled Thermal Zoom Drone Payload

Made in the USA, the radiometric Vue TZ20-R thermal-zoom drone payload enables DJI V2 Matrice 200 series and 300 pilots to see and measure thermal details, increasing the value and extending the lifetime of their drone fleet. The Vue TZ20-R features two Boson® thermal cameras that put four times more pixels on target at every zoom level versus all competition and offers an unmatched 20x zoom capability.

Utility, roofing, solar farm, and other industrial inspectors can zoom into objects of interest, identify them with unmatched clarity, and take and record radiometric temperature measurements, all from a safe standoff distance. Emergency response pilots in search and rescue, law enforcement, firefighting, and public safety can search for and observe in silence while using the thermal zoom to reduce false positives and make critical decisions faster with the affordable Vue TZ20-R. The combination of performance-leading thermal zoom and radiometry enables more efficient missions with faster search, silent surveillance, and safer stand-off inspections.

FLIR Vue Pro R

Radiometric Drone Thermal Camera

The Vue Pro R gives drone operators and certified thermographers the power to gather accurate, non-contact temperature measurements from an aerial perspective. Every still image the Vue Pro R saves contains accurate, calibrated temperature data embedded in every pixel, adding even more value to your sUAS operations and services than ever. Vue Pro R adds fully radiometric data-gathering to sUAS applications like building and roof inspections, power grid inspections, infrastructure analysis, precision agriculture, and public safety.

M210RTK V2

UAS Thermal Imaging Kit

By combining the flight stability, gimbal technology, mobile app integration, and image transmission of the powerful DJI M210RTK V2 with the industry-leading thermal imaging technology of FLIR, these packages offer you the ultimate solution for reliable, rapidly-deployable aerial thermal imaging.

FLIR Vue Pro

Thermal Camera for Drones

Designed for professional use, FLIR Vue Pro is more than a thermal camera, it is a thermal measurement instrument and data recorder that adds tremendous value to your sUAS operations and services.

FLIR XT2

Dual Payload Drone Gimbal

The FLIR XT2 integrates a high-resolution FLIR thermal sensor and a 4K visual camera with a leading stabilization and machine intelligence technology to quickly transform aerial data into powerful insights. The advanced thermal sensor provides high sensitivity imaging for infrastructure monitoring, energy inspections, firefighting, search and rescue missions, and more. With a fully-integrated dual payload, professionals can now capture actionable thermal and color visible data in a single flight, saving time, money, and lives.

PRODUCT END-OF-LIFE NOTICE The end-of-sale date to order the affected product is June 30, 2023. The final delivery date will be September 15, 2023. Per Teledyne FLIR’s standard terms, warranty service will be available for up to one year after the date of delivery from an authorized Teledyne FLIR reseller.The replacement payload is Teledyne FLIR’s new Vue TZ20-R.

See the EOL notice below for additional details.

FLIR Vue® TZ20

High Resolution Dual Thermal Zoom Payload

Made in the USA, the VUE TZ20 thermal-zoom payload is designed to improve mission success for drone pilots flying the DJI V2 Matrice 200-series and 300 airframes. Its dual-Boson provides a wide 95-degree field of view for maximum situational awareness and a narrow 18-degree field of view to enable high resolution thermal zoom. The TZ20 puts four times more pixels on target at every zoom level vs. all competitors and offers an unmatched 20x zoom capability. The VUE TZ20 enables expanded search-area S&R missions, law enforcement surveillance in silence, and detailed industrial inspections from a safe stand-off distance. Reduce false positives and make critical decisions faster with the affordable VUE TZ20.

FLIR Duo®

Dual-Sensor Thermal Camera for Drones

Take thermal to new heights with the FLIR Duo®: a compact, lightweight, dual-sensor thermal and visible light imager designed for drones. The same size and shape as the most popular action cameras, Duo offers powerful features like on-board recording and real-time remote control of camera functions over PWM — plus MSX multi-spectral imaging enhancement. Duo also comes with a fully radiometric variant called Duo R that delivers accurate, calibrated temperature measurements in every pixel.

FLIR Duo® Pro R

Discontinuing June 10, 2022

FLIR Duo® Pro R combines a high resolution, radiometric thermal imager, 4K color camera and a full suite of on-board sensors to bring you the most powerful dual-sensor imaging solution in the world for small commercial drones.

The FLIR Duo® Pro R will discontinue on June 10, 2022. The last day of support from Teledyne FLIR will be July 1, 2023, one year after date of sale, or whichever is sooner. For more information regarding the discontinuation process and to see what alternative solutions we recommend, please reference the FAQ.

FLIR Duo® R

Radiometric Dual-Sensor Thermal Camera for Drones

Take thermal to new heights with the FLIR Duo®: a compact, lightweight, dual-sensor thermal and visible light imager designed for drones. The same size and shape as the most popular action cameras, Duo offers powerful features like on-board recording and real-time remote control of camera functions over PWM — plus MSX multi-spectral imaging enhancement. Duo also comes with a fully radiometric variant called Duo R that delivers accurate, calibrated temperature measurements in every pixel.

Drone Building Inspection Kit

Drone Thermal Building Inspection

FLIR’s Aerial Thermal Imaging Kits bring turnkey drone thermal imaging to Fire Fighters, First Responders, and Building Inspection professionals. Each package includes a DJI Inspire 1, Zenmuse XT thermal camera, Zenmuse X3 4K visible light camera, and a variety of accessories bundled together to give you the tools you need to get your airborne thermal imaging program off the ground immediately. These are the ultimate solutions for reliable, rapidly-deployable aerial thermal imaging.

FLIR Aerial Building Inspection Kit R

Radiometric Aerial Inspection Kit

FLIR’s Aerial Thermal Imaging Kits bring turnkey drone thermal imaging to Fire Fighters, First Responders, and Building Inspection professionals. Each package includes a DJI Inspire 1, Zenmuse XT thermal camera, Zenmuse X3 4K visible light camera, and a variety of accessories bundled together to give you the tools you need to get your airborne thermal imaging program off the ground immediately. These are the ultimate solutions for reliable, rapidly-deployable aerial thermal imaging.

FLIR Aerial Utility Inspection Kit

Aerial Thermal Imaging Kit

FLIR’s Aerial Thermal Imaging Kits bring turnkey drone thermal imaging to Fire Fighters, First Responders, and Building Inspection professionals. Each package includes a DJI Inspire 1, Zenmuse XT thermal camera, Zenmuse X3 4K visible light camera, and a variety of accessories bundled together to give you the tools you need to get your airborne thermal imaging program off the ground immediately. These are the ultimate solutions for reliable, rapidly-deployable aerial thermal imaging.

FLIR Aerial Home Inspection Kit

Aerial Thermal Imaging Kit

FLIR’s Aerial Thermal Imaging Kits bring turnkey drone thermal imaging to Fire Fighters, First Responders, and Building Inspection professionals. Each package includes a DJI Inspire 1, Zenmuse XT thermal camera, Zenmuse X3 4K visible light camera, and a variety of accessories bundled together to give you the tools you need to get your airborne thermal imaging program off the ground immediately. These are the ultimate solutions for reliable, rapidly-deployable aerial thermal imaging.

DJI Mavic 2 Enterprise Dual

UAS Thermal Imaging Kit

Designed to empower a new generation of workers, the Mavic 2 Enterprise DUAL with thermal imaging is the ultimate expression of a tool that delivers beyond expectation to meet current workplace challenges and future demands. It combines gimbal technology, mobile app integration, and video transmission to provide reliable aerial thermal imaging to a wide range of industries.

DJI Mavic 2 Enterprise Dual FLY MORE KIT

Expand your flight time, charging options and keep spare parts on hand. Kit includes: Intelligent Flight batteries (2), Mavic 2 car charger, battery charging hub, power bank adapter battery, low-noise propellers, Mavic 2 shoulder bag.

Power & Video Module

Vue Pro Power & Video Module