Support Center

Gas Detection Cameras - Fixed Cameras

All Products (4) Grid view Grid view List View List View

FLIR GF77a

Fixed Gas Find IR Camera

The FLIR GF77a is the first uncooled autonomous leak detection camera from FLIR designed specifically to visualize methane gas. This affordable, fixed-camera solution provides upstream and midstream gas processors, producers, or operators the features they need to continuously monitor for potentially dangerous, invisible methane leaks. Small and lightweight, the FLIR GF77a is packed with FLIR-patented features, such as High Sensitivity Mode (HSM), for improved gas visualization. The GF77a can help oil and gas companies maintain valuable capital equipment, avoid product loss, meet emissions reduction metrics, and ensure safer work practices.

FLIR G300 a Series

Optical Gas Imaging Camera For Gas Leak Detection

The FLIR G300 a optical gas imaging (OGI) camera visualizes gas, so you can monitor installations in remote or hazardous areas for gas leaks. Through continuous monitoring, you can catch dangerous, costly hydrocarbon or volatile organic compound (VOC) leaks and take immediate action. OGI cameras are widely used in industrial settings, such as natural gas processing plants and offshore platforms. It can be easily integrated in housings with application-specific requirements.

FLIR A6604

Continuous Gas Leak Detection Camera

Optical gas imaging cameras from FLIR can visualize and pinpoint gas leaks. An optical gas imaging camera makes it easy to continuously scan installations in remote areas or in zones that are difficult to access. Continuous monitoring allows you to instantly see when a dangerous or costly gas leak appears so that immediate action can be taken. Optical gas imaging (OGI) cameras are widely used in industrial settings such as oil refineries, natural gas processing plants, offshore platforms, chemical/ petrochemical industries, and biogas and power generation plants. OGI cameras such as the FLIR A6604 detect harmful greenhouse gases that can seriously harm the environment .

FLIR G300 pt Series

Multi-Sensor Optical Gas Imaging Camera for Gas Leak Detection

The FLIR G300 pt is an optical gas imaging (OGI) camera that allows you to continuously monitor remote or hazardous installations for hydrocarbon and VOC gas leaks. OGI cameras visualize gases, so you can easily pinpoint leaks and begin immediate repairs. The G300 pt camera is in an IP66-rated pan-tilt housing that's safe for use in industrial settings such as offshore platforms, petrochemical plants, and power generation plants.