Support Center

Machine Vision Cameras - Area Scan - Accessories

All Products (65) Grid view Grid view List View List View

GigE Cable

This Cat5e cable meets or exceeds all Category 5e cable specifications to ensure reliable Ethernet network connections. Plus, the cable features a durable white PVC jacket that enables you to color code your network cable runs as needed.

Edmund Optics 16mm, 1", C mount Lens

FLIR offers a selection of lenses for your convenience so you can start imaging right away. Selecting a lens can be challenging with multiple factors to consider. FLIR has three great resources to help you select the right mount, optical format, and focal length.

Computar A4Z2812CS-MPIR, 2.8mm-10mm, 1/2.7", CS mount Lens

FLIR offers a selection of lenses for your convenience so you can start imaging right away. Selecting a lens can be challenging with multiple factors to consider. FLIR has three great resources to help you select the right mount, optical format, and focal length.

Computar V0828 8mm, 1.1", C mount Lens

FLIR offers a selection of lenses for your convenience so you can start imaging right away. Selecting a lens can be challenging with multiple factors to consider. FLIR has three great resources to help you select the right mount, optical format, and focal length.

Computar V1228 12mm, 1.1", C mount Lens

FLIR offers a selection of lenses for your convenience so you can start imaging right away. Selecting a lens can be challenging with multiple factors to consider. FLIR has three great resources to help you select the right mount, optical format, and focal length.

Computar V2528 25mm, 1.1", C mount Lens

FLIR offers a selection of lenses for your convenience so you can start imaging right away. Selecting a lens can be challenging with multiple factors to consider. FLIR has three great resources to help you select the right mount, optical format, and focal length.