Support Center

Electrical Tools

All Products (262) Grid view Grid view List View List View

FLIR IM75-2

Insulation Tester and Digital Multimeter with METERLiNK®

The FLIR IM75-2 is both an advanced multifunction digital multimeter and a premier handheld insulation tester with functions for installation, troubleshooting and maintenance for professionals. The FLIR IM75-2 includes several specialty insulation modes such as polarization index, dielectric absorption, and earth bond resistance. Insulation tests can be performed instantly, continuously, and over a timed duration to allow for in-depth assessment. The multi-color LED indicator in compare mode makes pass/fail determinations easy and visible. Use the METERLiNK® app to quickly and efficiently capture readings, images, and videos for analysis, trending, and sharing.

FLIR DM93-2

Industrial Digital Multimeter with METERLiNK®

The FLIR DM93-2 is a world-class digital multimeter with advanced variable-frequency drive (VFD) filtering to help you accurately analyze non-traditional sine waves and noisy signals found in VFD-controlled equipment. No matter what electrical challenge you’re up against, the DM93-2’s powerful lighting and durable design is up to the job. Use the METERLiNK® app to quickly and efficiently capture readings, images, and videos for analysis, trending, and sharing.

FLIR DM286

Industrial Thermal Imaging Multimeter with IGM™

The FLIR DM286 industrial imaging multimeter is the ultimate tool for electrical inspectors seeking a safe, accurate, and efficient way to identify, document, and share findings. With IGM™ (Infrared Guided Measurement) and MSX® (Multi-Spectral Dynamic Imaging), you can safely identify where hazards might be before contact is ever made. The powerful multimeter can capture and store up to 30,000 images and 100 log files, with the ability to record thermal and visual video clips. Stream live data in real time from the DM286 to your mobile device. Use the METERLiNK® app to quickly and efficiently capture readings, images, and videos for analysis, trending, and sharing.

CM57-2

Flexible Clamp Meter

The FLIR CM57-2 is a flexible clamp meter designed for difficult current measurements. With its 18-inch (45.72 cm) flexible coil clamp, the CM57-2 allows you to take measurements in tight spots, making it ideal for multiple-conductor measurements and double-wrap requirements. The meter also features dual LED work lights for better visibility, and AC current ranges from 30.00 A to 3000 A. Stream live data in real time from the CM57-2 to your mobile device over Bluetooth using the METERLiNK® app to visually compare log files, customize alarm thresholds, create reports, and share readings instantly with team members.

FLIR CM85-2

True RMS Power Clamp Meter (Wireless)

The FLIR CM85-2 is an industrial power clamp meter with advanced power analysis and variable frequency drive (VFD) filtering functions required by electrical troubleshooters for full-scale equipment. Accurately analyze voltage in complex machinery by including harmonics, inrush, current, and phase rotation testing with a wide AC/DC voltage range and base accuracy of +/-1%. Stream live data in real time from the CM85-2 to your mobile device over Bluetooth®. Using the METERLiNK® app, you can compare log files, create alarm thresholds, visualize trends, and create reports to share with team members.

FLIR CM275

IGM™ Clamp Meter with Datalogging (Wireless)

The FLIR CM275 clamp meter combines thermal imaging with electrical measurement into powerful inspection, troubleshooting, and diagnostic tools. Through Infrared Guided Measurement (IGM), the CM275 provides a reliable way to identify hot spots and overloaded circuits from a safe distance. Confirm your findings with the clamp meter’s wide range of functions plus temperature readings. The FLIR CM275 also provides wireless connectivity to upload images or data to the FLIR Tools™ app.

FLIR CM174

IGM™ Clamp Meter

The FLIR CM174 has the power to lead you to problems you can't see with a standard clamp meter. Featuring Infrared Guided Measurement (IGM) technology powered by an integrated FLIR Lepton® thermal imaging sensor, the CM174 provides a reliable way to identify hot spots and overloaded circuits from a safe distance. IGM visually guides you to the precise location of a potential problem and helps confirm your findings with a wide range of functions plus temperature readings.

FLIR CM65

True RMS 600 A Solar Clamp Meter

The CM65 clamp meter is designed for solar installation, maintenance, and troubleshooting professionals. Photovoltaic (PV) installers can trust this rugged solar clamp meter to accelerate and simplify PV panel testing at new and existing sites. The quick-connect MC4 test leads and non-invasive clamp-on current readings make DC voltage measurements on solar panel strings and inverters safer, more accurate and easier to perform. Validate AC output and inverter efficiency quickly, and monitor readings from your smartphone via a wireless METERLiNK® connection to the FLIR Tools® mobile app. These features make the FLIR CM65 the PV installer’s go-to clamp meter for faster, safer results.

FLIR CM57

Flexible Clamp Meter 18 inch

The FLIR CM57 is an ergonomic tool designed to simplify difficult current measurements. Made with a narrow, 18-inch (45.72 cm) flexible coil clamp, the CM57 lets you easily take measurements in tight or awkward spots. It is ideal for multiple-conductor measurements and double-wrap requirements. With Bluetooth® communication for remote viewing and data transfer to iOS® and Android™ devices via the FLIR Tools Mobile app, you can analyze and share data fast right from the jobsite.

FLIR CM55

Flexible Clamp Meter 10 inch

The FLIR CM55 is an ergonomic tool designed to simplify difficult current measurements. Made with a narrow, 10-inch (25.4cm) flexible coil clamp, the CM55 lets you easily take measurements in tight or awkward spots— a difficult task with a traditional hard jaw clamp. With Bluetooth® communication for remote viewing and data transfer to iOS® and Android™ devices via the FLIR Tools Mobile app, you can analyze and share data fast right from the jobsite.

FLIR CM94

2000 A AC/DC Utility Clamp Meter

The FLIR CM94 tackles high-current measurements on demanding utility and industrial job sites. This rugged meter securely clamps larger conductors with an oversized jaw so you can take readings up to 2000 A AC & DC. With a CAT IV-1000 V safety rating, the CM94 is ready to work on overhead, underground and utility service equipment. Plus, it offers VFD mode to tackle noisy signal environments. The full-featured FLIR CM94 utility clamp meter delivers results for utility and industrial electricians.

FLIR CM85

True RMS Power Clamp (Wireless)

The FLIR CM85 is an industrial power clamp meter with advanced power analysis and variable frequency drive (VFD) filtering functions required by electrical troubleshooters for full-scale equipment. The CM85 helps users accurately analyze voltage in complex machinery by including harmonics, inrush, current, and phase rotation testing. The meter also features Bluetooth® for remote viewing and data sharing from compatible mobile devices, and METERLiNK technology to wirelessly embed readings into infrared images on compatible FLIR cameras.

FLIR CM83

True RMS Power Clamp (Wireless)

The FLIR CM83 is an industrial-grade power clamp meter engineered with advanced power analysis, harmonics measurements, and variable frequency drive (VFD) filtering functions to meet the needs of electrical troubleshooters. The meter features Bluetooth® technology to connect compatible mobile devices for remote viewing and sharing, and METERLiNK® technology to wirelessly embed electrical readings into radiometric infrared images on compatible FLIR thermal cameras.

FLIR CM82

True RMS Power Clamp

The FLIR CM82 is an industrial-grade power clamp meter engineered with advanced power analysis, harmonics measurements, and variable frequency drive (VFD) filtering functions to meet the needs of electrical troubleshooters. The meter features a backlit display screen with large, easy-to-read digits, an analog bargraph, and powerful work lights bright enough to serve as a primary work light. Also tested to withstand a 2m drop, the CM82 has dependable functionality that’s vital to professionals.

FLIR CM78

1000 Amp Clamp with IR Thermometer

The FLIR CM78 is a True RMS industrial clamp meter for the electrician who works on high-powered equipment and temperature systems and needs a safe, capable combination tool. An integrated IR thermometer provides fast non-contact measurements on panels, conduits, and motors. FLIR Tools Mobile connects the FLIR CM78 to your compatible smartphones and tablets via Bluetooth®, and METERLiNK® technology wirelessly integrates electrical readings on your infrared image with FLIR thermal cameras.

FLIR CM74

True RMS Clamp Meter with VFD mode

The FLIR CM74 clamp meter gives you better access to wiring in hard-to-reach places. Made with a narrow jaw and high-powered LED worklights, the meter makes it easier to take measurements in dark, crowded panels and cabinets. It’s compact and light to carry in your pocket wherever you go. The CM74 offers advanced features including AC/DC measurement, Autoranging, True RMS, Inrush, VFD Mode, and more–everything you need to stay competitive and ensure accurate readings.

FLIR CM72

True RMS Clamp Meter

The FLIR CM72 clamp meter gives you better access to wiring in hard-to-reach places. Made with a narrow jaw and high-powered LED worklights, the meter makes it easier to take measurements in dark, crowded panels and cabinets. It’s compact and light to carry in your back pocket wherever you go. The CM72 features AC measurement, Autoranging, True RMS, and more, to help you stay competitive and ensure accurate readings.

FLIR CM46

True RMS Clamp Meter with DC Current

The FLIR CM46 clamp meter is designed for commercial and residential electricians. Featuring both AC/DC measurement, the meter is equipped with a bright backlit display for use inside electrical panels. Accu-Tip™ technology delivers amperage measurements on smaller-gauged wires more accurately — to a tenth of a digit. The meter also offers MAX/MIN/AVG recording; measures DCµA, temperature, capacitance, and frequency; and has electrical field detection to help you determine voltage presence and relative strength of the field.

FLIR CM44

True RMS Clamp Meter with Accu-Tip™

The FLIR CM4X Clamp Meter Family includes three professional and affordable True RMS meters designed for commercial and residential electricians. The CM42 and CM44 feature AC clamp measurement, and the CM46 offers both AC/DC measurement to meet your unique needs. Each meter is equipped with a bright backlit display for ease of use inside electrical panels. Accu-Tip™ technology delivers amperage measurements on smaller-gauged wires more accurately — to a tenth of a digit. All models offer MAX/MIN/AVG recording, firequency measurement, and electrical field detection to help you determine voltage presence and relative strength of the field. Made with an over-molded, easy-to-grip design, the CM4X clamp meter family is durable enough to withstand a two-meter drop, and the slim form factor is convenient to carry in your toolbag anywhere you go.

FLIR CM42

True RMS Clamp Meter

The FLIR CM4X Clamp Meter Family includes three professional and affordable True RMS meters designed to meet the needs of commercial and residential electricians: the CM42 AC clamp meter, the CM44 AC clamp meter with Type K thermocouple, and the CM46 AC/DC clamp meter with Type K thermocouple. Featuring Accu-Tip™ technology, taking amperage measurements on smaller-gauged wires can be done more accurately than ever – to a tenth of a digit!

FLIR DM285

Industrial Imaging Multimeter with IGM™

The FLIR DM285 is a professional, all-in-one True RMS digital multimeter and thermal imager. Featuring Infrared Guided Measurement (IGM) technology powered by a built-in 160 x 120 FLIR thermal imager, the DM285 visually guides you to the precise location of an electrical problem without direct contact. You’ll pinpoint hot spots faster, safer, and more efficiently. The DM285 also helps streamline inspections by connecting wirelessly to FLIR Tools® app for uploading thermal images and measurement data.

FLIR DM166

Imaging TRMS Multimeter

The FLIR DM166 is the most affordable multimeter with built-in thermal imaging — a must-have tool for commercial electricians, automation, electronics, and HVAC technicians. Featuring Infrared Guided Measurement (IGM™) powered by an 80 x 60 FLIR thermal imager, the DM166 visually guides you to the precise location of temperature anomalies and potential problems faster, more safely, and efficiently. The feature-packed multimeter is an ideal tool for troubleshooting and diagnosing complex issues in both high- and low-voltage applications.

DM285-FLEX-KIT

Industrial Imaging Multimeter Kit

The FLIR DM285-FLEX-KIT makes finding, measuring, and sharing problem hot spots easier and more efficient than ever. Use the unique features of the DM285 to quickly pinpoint problems, wirelessly transfer data, and streamline inspections. This kit also includes a TA74 flex current probe for taking measurements in tight spaces, a carrying case, and a rechargeable battery.

FLIR DM93

True RMS Industrial Multimeter

The FLIR DM93 world-class digital multimeter offers advanced variable frequency drive filtering to help you accurately analyze non-traditional sine waves and noisy signals. No matter what electrical challenge you're up against, the DM93's powerful lighting and durable design will make the job simple. The DM93 also features Bluetooth® technology to connect a compatible smartphone for remote viewing and sharing, as well as METERLiNK® technology to wirelessly embed electrical readings into radiometric infrared images on compatible FLIR thermal cameras.