Extech CO100

Desktop Indoor Air Quality CO2

The Extech CO100 is a desktop indoor air quality CO2 monitor that measures carbon dioxide concentrations (CO₂) from 0 to 9,999 ppm, air temperature from -5°C to 50°C (23°F to 122°F), and humidity from 0.1 to 90% RH. It comes with a user programmable visible and audible CO2 warning alarm. The meter has a maximum/minimum CO2 value recall function. The CO100 is complete with a maintenance free NDIR (non-dispersive infrared) CO2 sensor and a universal AC adaptor.

Extech CO15

Carbon Monoxide (CO) Meter

Check CO levels up to 999ppm with the push of a button using Model CO15. An audible alarm indicator will continuously beep starting at 25ppm (preset warning level - value can be adjusted) and the display will flash until the CO level goes down to normal range. A backlight on the display can be used for low light areas. The meter comes complete with batteries, wrist strap, and pouch.

Extech CO200

Desktop Indoor Air Quality CO2

The Extech CO200 is a Desktop Indoor Air Quality CO2 monitor. Its measurement ranges are 0 ppm to 9,999 ppm (CO₂), -10°C to 60°C (14°F to 140°F) for air temperature, and 0.1% to 99.9% for relative humidity. It features min/max CO2 value recall, year/month/date/time display, and an automatic baseline calibration function (minimum CO2 level over 7.5 days) or manual calibration function in fresh air. Comes with AC adapter and user manual.

Extech CO210

Desktop Indoor Air Quality CO2

CO210 is a Desktop Indoor Air Quality CO2 Monitor/Datalogger. Measurement ranges are 0 to 9,999 ppm (CO₂), 14 to 140°F (-10 to 60°C) for Air Temperature and 0.1 to 99.9% for Relative Humidity. It features Minimum/Maximum CO2 value recall, Year/Month/Date/Time display, and an Automatic Baseline Calibration (minimum CO2 level over 7.5 days) or manual calibration in fresh air. Comes with AC adapter and user manual.

Extech CO220

Desktop Indoor Air Quality CO2

The Extech CO220 air quality CO2 monitor measures carbon dioxide, air temperature, and humidity. The CO220 also calculates dew point and wet bulb. Use in conference rooms, schools, greenhouses, factories, hotels, hospitals, and any place where high levels of carbon dioxide are generated. It calculates statistical weighted averages of TWA (8 hour Time Weighted Average) and STEL (15 minute Short Term Exposure Limit). Maintenance free NDIR (non-dispersive infrared) CO2 sensor. It can manually store/recall 99 readings. Complete with AC adaptor.

Extech CO230

Indoor Air Quality, Carbon Dioxide (CO2) Monitor

The Extech CO230 measures carbon dioxide (CO₂), air temperature, and humidity. It features automatic baseline calibration (ABC) with disable for use in areas with continuously elevated CO2 levels. Its alarm function with user settable high/low CO2 level is perfect for monitoring air quality and ensuring proper air ventilation in conference rooms, schools, greenhouses, factories, hotels, hospitals and anywhere that high levels of carbon dioxide are generated. The CO230 also calculates dew point and wet bulb values, min/max CO2 value recall, and statistical weighted averages of TWA (eight hour time weighted average) and STEL (15 minute short term exposure limit). Alarm relay output for ventilation control and wall mount. Complete with Universal AC adaptor and multiple plug types (US, EU, UK, AUS).

Extech CO240

Indoor Air Quality, Carbon Dioxide (CO2)

The CO240 measures Carbon Dioxide (CO2), Air Temperature and Humidity, as well as Dew Point and Wet Bulb calculations. The user settable high alarm with audible beeper is perfect for conducting a quick check of CO2 level to help adjust the environmental conditions in an enclosed area, such as a greenhouse or nursery, to insure optimal plant grown. Complete with six AAA batteries, USB cable, PC software and soft case.

Extech CO250

Portable Indoor Air Quality CO2

This Portable Indoor Air Quality CO2 Meter measures Carbon Dioxide (C02), Temperature, Humidity, Dew Point, and Wet Bulb. Checks for Carbon Dioxide (CO₂) concentrations and calculates statistical weighted averages of TWA (8 hour time weighted average) and STEL (15 minute short term exposure limit). User programmable audible alarm. Data acquisition software and cable included to record and document CO2, Humidity and Temperature data. Complete with software and cable, 4 AA batteries, and carrying case.

Extech CO260

CO/CO2 Meter

The Extech CO260 monitors indoor air quality for carbon monoxide (CO) and carbon dioxide (CO2) levels. In high concentrations these gases can affect the health and well-being of people and pets. Monitor CO2 levels in schools, office buildings, greenhouses, factories, hotels, hospitals, transportation lines, and anywhere that high levels of carbon dioxide may be generated. The CO260 also measures air temperature/relative humidity and calculates dew point/wet bulb temperatures. It can datalog manually up to 99 readings with internal memory or continuously up to 32K readings with included software.

Extech CO30

CO (Carbon Monoxide) Monitor

The Extech CO30 displays carbon monoxide (CO) concentration, air temperature, and relative humidity. It features a programmable audible alarm with a high decibel beeper which sounds when CO concentration rises to unsafe levels. The unit can be wall mounted or used on a desktop close to areas of concern. Other features include a visible bright tri-colored (green, yellow, red) LED alarm indicator, a zero re-calibration function, manual temperature and relative humidity compensation (adjustable), CO calibration function in fresh air, and a low battery indicator. Complete with universal AC adaptor (including US, EU, UK, and AU plugs), and four AAA batteries.

Extech CO50

Desktop CO (Carbon Monoxide) Monitor

The Extech CO50 measures and displays carbon monoxide (CO) concentration, air temperature, and humidity simultaneously. It features visibly bright LED lights which indicate active monitoring (green) or a surpassed CO alarm threshold (red). The meter also features an extra loud audible beeper alarm, electrochemical CO sensor, record/recall max reading for CO concentration, and CO calibration function in fresh air. Product is complete with universal AC adapter (100 V to 240 V) with multiple plug types (US, EU, UK, AUS) and a user's manual.

Extech EA80

EasyView™ Indoor Air Quality Meter/Datalogger

The EA80 checks for Carbon Dioxide concentrations using a maintenance-free dual wave NDIR (non-dispersive infrared) CO2 sensor with a range of 0 to 6,000 PPM. It can automatically data log up to 20,000 data sets or you can manually enter up to 99 sets for later recall. Additional features include: auto power off, data hold, max/min with time stamp and alarm. Comes complete with six AAA batteries, Windows 95/98/NT/2000/ME/XP compatible software and an RS-232 interface cable.

Extech EN100

11-in-1 Environmental Meter

The Extech EN100 is a compact hygro-thermo-anemometer with light sensor. The 11-in-1 Environmental Meter can be used for indoor and outdoor conditions. Built in light sensor measures light level. The auto-rotating display depending on selected function. It also measures air velocity, air flow, temperature, humidity, wet bulb, dew point, heat index, wind chill, barometric pressure and altitude. Complete with built-in multiparameter sensors, wrist strap, and a CR2032 battery.

Extech EN150

11-in-1 Environmental Meter with UV

The Extech EN150 is a compact 11-in-1 Environmental Meter wth a UV Light Sensor for indoor and outdoor conditions. Its built-in sensors measure air velocity, air flow, temperature, humidity, wet bulb, dew point, heat index, wind chill, barometric pressure, altitude, and UV light. Its compact design also features a data hold and auto power off function. Complete with built-in multiparameter sensors, wrist strap, and CR2032 battery.

Extech EN300

5-in-1 Environmental Meter

The EN300 Measures Humidity, Temperature, Air Velocity, Light and Sound. Rugged 5-in-1 environmental meter with tripod mount and RS-232 PC interface. Large dual LCD simultaneous display of Temperature and Air Velocity or Relative Humidity. Characters on display reverse direction depending on Hygro-Thermo-Anemometer or Light-Sound Mode. Data Hold, Min/Max, Auto power off, Low Battery/Overrange indication. Built-in low friction vane wheel improves accuracy of air velocity in ft/min, MPH, m/s, km/h, and Knots. Built-in precision thin-film capacitance humidity sensor for fast response. Built in thermistor for ambient temperature measurements. Type K input measures temperature to 2372° (1300°C). Utilizes precision photo diode and correction filter for Cosine and color corrected light measurements. Sound Level measurement meets IEC 61672 class 2 using A frequency weighting and fast response time. Complete with Type K thermocouple probe, pouch case, and six 1.5V AAA batteries.

Extech EN510

10-in-1 Environmental Meter

The convenient Extech EN510 is a 10-in-1 environmental meter that can measure air velocity, air flow, air temperature, Type-K temperature, heat index, and humidity. It also offers wet bulb, dew point, windchill, and light level measurements. The EN510 includes a built-in, replaceable low friction ball bearing mini vane wheel, a precision photo diode with cosine and color correction filter, and a capacitive humidity sensor for high accuracy. The Type-K input accepts standard Type K Thermocouple probes to measure surface temperature up to 1300°C (2372°F). The large dual LCD display is backlit for easy use in dimly lit areas, and auto power off (with disable) helps save the battery.

Extech EZ40

EzFlex™ Combustible Gas Detector

The Extech EZ40 EzFlex Combustible Gas Detector has a 16 inch gooseneck for easy access into hard to reach locations. Detector has a high sensitivity and a one hand operation with thumb controlled sensitivity adjustments to eliminate the background gas levels. It has a visible and audible alarm at 10% (LEL) lower explosive limited for methane. This gas detector will help you locate the smallest leaks. Complete with 3 C batteries.

Extech FG100

Combustible Gas Leak Detector

The FG100 is a Combustible Gas Leak Detector. Detects combustible gases Liquefied Natural Gas (LNG) and Liquefied Propane Gas (LPG) from 500 to 6500 PPM. Audible and visual alarms. Convenient compact portable size with pocket clip. Continuous operation up to 4 hours. LED indicators for gas leakage and static absorption. Easy one switch operation. Complete with 2 AAA batteries.

Extech FM100

Compact Desktop Formaldehyde Monitor

The Extech FM100 is an indoor compact Formaldehyde Monitor with a tilting leg stand. It alternately displays formaldehyde concentration, air temperature, and relative humidity readings which cycles approximately every 6 seconds. The FM100 features both audible and visual alarms, zero recalibration function, manual temperature and relative humidity compensation (adjustable), CH2O calibration function in fresh air, and a low battery indicator. Product is CE certified and has a one year warranty. Complete with universal AC adaptor (including US, EU, UK, and AU plugs), user's manual, and 4 AAA batteries.

Extech FM200

Formaldehyde Meter

The Extech FM200 is a handheld Formaldehyde Meter with a detachable probe. This meter simultaneously displays formaldehyde (CH₂O) concentration, air temperature, and relative humidity readings on a large, LCD backlit display. The FM200 features CH₂O calibration function in fresh air, min/max, data hold, auto power off, and low battery indicator functions. Comes complete with a soft tube, sensor with a 64 cm (2.1 ft) cable, 6 AAA batteries, user's manual, and a carrying case.

Extech FM300

Desktop Formaldehyde Monitor

The Extech FM300 is a Desktop FFormaldehyde (CH₂O or HCHO) Monitor which measures formaldehyde concentration, air temperature, and humidity all simultaneously on an LCD monitor. The FM300 calculates statistical weighted averages of TWA (8 hour time weighted average) and STEL (15 minute short term exposure limit). It also features a min/max value recall function, CH₂O calibration function in fresh air, and an internal memory for manually storing up to 99 readings. Product comes complete with a universal AC adapter, multiple plugs, and a user's manual.

Extech HD300

CFM/CMM Thermo-Anemometer with built-in InfraRed Thermometer

The Extech HD300 is a Thermo-Anemometer with an Infrared Thermometer that measures remote surface temperatures to 500°C (932°F) with a 30:1 distance to target ratio and laser pointer. It can simultaneously display air flow in CFM/CMM or air velocity, plus ambient temperature. This meter has easy to set area dimensions that are stored in the meter's internal memory for the next power on. Additional features include a 9999 count LCD backlit display, 20 point average for airflow, and a heavy duty rugged double molded housing. Comes complete with a vane sensor with 120 cm (3.9 ft) cable, software with cable, carrying case, and 9 V battery.

Extech HD350

Pitot Tube Anemometer + Differential Manometer

The HD350 is a Pitot tube anemometer and differential manometer. Measures Differential pressure in 5 selectable units of measure and includes a Pitot tube and 2 connection hoses for measuring Air Velocity/Air Flow. Additional features include data hold, auto power off, zero function, plus manually record/recall up to 99 readings. Built-in USB port. Complete with software and USB cable, 9V battery, pitot tube with two 33.5 in. (85 cm) connection hoses and hard carrying case.

Extech HD700

Differential Pressure Manometer (2psi)

Offering 11 selectable units of measure, the HD700 Differential Pressure Manometer can serve as a low range/high resolution Gauge or provide Differential Pressure up to 0 to 55.40 in. H2O (inches of water). Max/Min recording and Relative time stamp are useful features, as are HD700's Data Hold and Auto Power Off functions. The 2psi HD700 also features Zero function for offset correction or measurement and a built-in USB interface. Comes complete with 9V battery, software with USB cable, AC Adaptor, connection hose, built-in stand, and hard carrying case.