Support Center

All Products (102) Grid view Grid view List View List View

MUVE R430

Radionuclide Identification Device for Unmanned Aerial Systems

The MUVE™ R430 is a radiation detector designed for unmanned aerial systems (UAS) used to detect, locate, measure, map, and identify radioactive sources from above. The SkyRanger® R70 serves as the airframe for the R430. The R430 is integrated into the R70’s Mission Control Software (MCS) providing visible and audible alerts that expedite response measures. The R430 provides a balance of size and weight for various situations including survey, emergency response, and environmental monitoring.

Fido® X4

Premium Handheld Explosives Trace Detector

The Fido X4 is a premium handheld explosives trace detector (ETD) that delivers unmatched sensitivity for a broad range of explosives, so you can easily detect threats at levels others can’t. Next generation FLIR TrueTrace® detection technology features a new five-channel sensor array that delivers expanded threat coverage, enhanced sensitivity, and identification in a wide range of environmental conditions. The simplified user interface features onboard video tutorials, user prompts, and color- coded alarms with strength indicators so you can operate quickly and decisively. Analysis and reporting of results are made simple through multiple modern connectivity options, allowing critical data to be shared quickly. From high-volume checkpoint and randomized screenings to foot patrol and standoff operations, Fido X4 is ready to go when and where you need it.

FLIR Thermal Studio Suite

Analysis and Reporting Software

The FLIR Thermal Studio Suite helps users streamline their inspections, organize their data, and manage thousands of thermal images and videos—whether they're working with a handheld thermal imaging camera, unmanned aircraft system (UAS), acoustic imaging camera, or optical gas imaging (OGI) camera. This subscription software offers the advanced processing features needed for predictive maintenance on critical components, system troubleshooting, and increased productivity.
Upgrade to Thermal Studio Pro to access FLIR Route Creator: a feature that lets users create their own inspection map and download it to a FLIR camera with Inspection Route enabled. The camera then directs the user through the inspection in a logical sequence and loads a reference image of each asset the thermographer can use to align new images with an initial baseline shot. This ensures accurate data collection that helps thermographers spot heating trends before they become critical problems.
Available in more than 20 languages, FLIR Thermal Studio software is key to producing professional thermal images and reports. Formerly T300243, T911992.

Griffin G510x

Person-Portable GC-MS Chemical Identifier

The Griffin™ G510x Gas Chromatograph Mass Spectrometer (GC/MS) is a versatile, person-portable chemical identifier specifically optimized for the detection of Narcotics and Explosives. Get confirmatory Identification of major and minor chemical constituents in street drugs in under 5 min. It provides near real time confirmation of presumptive techniques used during emergency missions (FTIR, Raman, and HPMS). The integrated Sample injection port allows for environmental, forensic, and hazardous material sampling via the included Sample Prep Kit. The 9” on-board touchscreen displays guided user prompts and can be operated while wearing personal protective equipment (PPE). Long-lasting, on-board batteries ensure every mission is supported from beginning to end.

IBAC 2

Bio-Threat Detection & Collection

The IBAC 2 is a fully automated bio-detection sensor that can support continual, 24/7, air monitoring or can be set to targeting sampling windows to align to hours of operation. It alarms in less than 60 seconds when a bio-threat is present. IBAC can be configured to support automated aerosol sampling either in conjunction with its’ triggered alarms or at a set frequency sampling time. In wide service throughout the world, IBAC 2 is used to collect and detect aerosolized agents for all four classes of biological threats (spore, viral, cellular, and protein toxins) with low false alarm.

M200 V2 Series

UAS Thermal Imaging Kit

By combining the flight stability, gimbal technology, mobile app integration, and image transmission of the powerful DJI M200 V2 with the industry-leading thermal imaging technology of FLIR, these packages offer you the ultimate solution for reliable, rapidly-deployable aerial thermal imaging.

MUVE C360

Integrated Multi-Gas Detector for Unmanned Aerial System

The MUVE™C360 is a multi-gas detector completely integrated with an unmanned aerial system (UAS) to provide real-time continuous monitoring of chemical hazards while on the move. The sensor block boasts 8-channels, which includes a photoionization detector (PID), Lower Explosive Limit (LEL) detector, and six other sensors. The integrated snorkel is designed to negate the effects of rotor wash, extending past the propellers to sample the unperturbed air. The MUVE C360 sensor block quickly latches to a proprietary integration dock mounted to the UAS. The calibration station features the same dock, so the operator can easily connect for routine sensor verification. Sensor readouts are prioritized based on alarm conditions and are displayed real-time on the pilot’s interface in the VueLink™ app. The MUVE C360 is a time-saving, game-changer for emergency responders, industrial safety officers, and environmental monitoring experts.

SIRAS

Professional Drone With Thermal and Visible Camera Payload

SIRAS is an affordable, easy-to-fly, IP54-rated professional drone with an interchangeable payload system for industrial and utilities inspection, firefighting, law enforcement, and search and rescue missions. With front collision avoidance, hot-swappable batteries, a 31-minute flight time, and no restrictive geofencing, professional UAV pilots can fly safely when and where the mission demands.

The quick-connect Vue® TV128 payload provides visible and thermal imagery in real-time. The 16MP visible camera delivers clear, pinpoint details with a 128x zoom. A 640x512-pixel, radiometric FLIR Boson® provides sharp thermal imagery, 5x zoom, and accurate temperature measurement.

Designed for data security, SIRAS stores imagery on an onboard microSD card and does not include cloud connection capability. Pilots are not required to create an online profile, increasing ease of use, and reducing potential unintended online data access. SIRAS provides best-in-class thermal imagery, mission flexibility, and secure data, enabling the pros to get the job done.

M210 V2-Series UAS Thermal Imaging Kit

UAS Thermal Imaging Kit

By combining the flight stability, gimbal technology, mobile app integration, and image transmission of the powerful DJI M210 V2 with the industry-leading thermal imaging technology of FLIR, these packages offer you the ultimate solution for reliable, rapidly-deployable aerial thermal imaging.

VUE® TZ20-R

High Resolution, Radiometric Gimbaled Thermal Zoom Drone Payload

Made in the USA, the radiometric Vue TZ20-R thermal-zoom drone payload enables DJI V2 Matrice 200 series and 300 pilots to see and measure thermal details, increasing the value and extending the lifetime of their drone fleet. The Vue TZ20-R features two Boson® thermal cameras that put four times more pixels on target at every zoom level versus all competition and offers an unmatched 20x zoom capability.

Utility, roofing, solar farm, and other industrial inspectors can zoom into objects of interest, identify them with unmatched clarity, and take and record radiometric temperature measurements, all from a safe standoff distance. Emergency response pilots in search and rescue, law enforcement, firefighting, and public safety can search for and observe in silence while using the thermal zoom to reduce false positives and make critical decisions faster with the affordable Vue TZ20-R. The combination of performance-leading thermal zoom and radiometry enables more efficient missions with faster search, silent surveillance, and safer stand-off inspections.

The Vue TZ20-R will discontinue on November 21, 2023. The last day of support from Teledyne FLIR will be December 2024, one year after date of sale, or whichever is sooner. For more information regarding the discontinuation process and to see what alternative solutions we recommend, please reference the EOL notice below.

FLIR Vue Pro R

Radiometric Drone Thermal Camera

The Vue Pro R gives drone operators and certified thermographers the power to gather accurate, non-contact temperature measurements from an aerial perspective. Every still image the Vue Pro R saves contains accurate, calibrated temperature data embedded in every pixel, adding even more value to your sUAS operations and services than ever. Vue Pro R adds fully radiometric data-gathering to sUAS applications like building and roof inspections, power grid inspections, infrastructure analysis, precision agriculture, and public safety.

M210RTK V2

UAS Thermal Imaging Kit

By combining the flight stability, gimbal technology, mobile app integration, and image transmission of the powerful DJI M210RTK V2 with the industry-leading thermal imaging technology of FLIR, these packages offer you the ultimate solution for reliable, rapidly-deployable aerial thermal imaging.

Fido® X3

Pending Discontinuation, Recommended Replacement: FLIR Fido X4

The Fido® X3 explosives trace detector (ETD) expedites on-site decision making with ten-second threat reporting via intuitive, go/no-go alarms. Its rugged magnesium case and splash-proof seal meet rigorous MIL-STD-810G and IP54 specifications. Fido X3 starts from cold in five minutes, contains a long-lasting, eight-hour battery, and clears down in seconds. With thousands of units fielded in over 40 countries, Fido X3 is a trusted handheld explosives trace detector for critical security applications.

FLIR Vue Pro

Thermal Camera for Drones

Designed for professional use, FLIR Vue Pro is more than a thermal camera, it is a thermal measurement instrument and data recorder that adds tremendous value to your sUAS operations and services.

IBAC 1

Instantaneous Biological Analyzer and Collector

The IBAC 1 delivers a flexible, field-ready solution for bio-aerosol monitoring and sampling. The system can operate integrated in an UAV, robotic platform, or as part of a network configuration to form the "first tier" of a building/critical infrastructure protection system.

identiFINDER® R200

Spectroscopic Personal Radiation Detector

identiFINDER® R200 instruments are rugged, pager-sized Spectroscopic Personal Radiation Detectors (SPRD). They provide full ANSI N42.32 Personal Radiation Detector (PRD) compliance and feature next-generation solid state detector read-out technology that delivers ANSI N42.48 SPRD compliance with nuclide identification. The R200-G detects and identifies gamma radiation and the R200-GN additionally provides neutron detection capability. Law enforcement agencies and first responders use the R200 during routine traffic stops or high visibility events and in mass transit or critical infrastructure entry control points. The OneTouch Reachback™ feature uses the latest advancements in Bluetooth® and web server technologies to provide large-scale situational awareness by alerting others before arriving on-scene.

SkyRanger® R60

Proven VTOL Small UAS Platform

With over 100,000 hours of service the SkyRanger R60 sets the standard for real-time, secure, aerial intelligence across a wide range of mission-critical applications from clandestine tactical missions, to search and rescue operations, to commercial inspections and more. The R60 is deployed with over 20 militaries and in use with public safety and industrial operators in over 30 countries.

FLIR XT2

Dual Payload Drone Gimbal

The FLIR XT2 integrates a high-resolution FLIR thermal sensor and a 4K visual camera with a leading stabilization and machine intelligence technology to quickly transform aerial data into powerful insights. The advanced thermal sensor provides high sensitivity imaging for infrastructure monitoring, energy inspections, firefighting, search and rescue missions, and more. With a fully-integrated dual payload, professionals can now capture actionable thermal and color visible data in a single flight, saving time, money, and lives.

PRODUCT END-OF-LIFE NOTICE The end-of-sale date to order the affected product is June 30, 2023. The final delivery date will be September 15, 2023. Per Teledyne FLIR’s standard terms, warranty service will be available for up to one year after the date of delivery from an authorized Teledyne FLIR reseller.The replacement payload is Teledyne FLIR’s new Vue TZ20-R.

See the EOL notice below for additional details.

FLIR Vue® TZ20

High Resolution Dual Thermal Zoom Payload

Made in the USA, the VUE TZ20 thermal-zoom payload is designed to improve mission success for drone pilots flying the DJI V2 Matrice 200-series and 300 airframes. Its dual-Boson provides a wide 95-degree field of view for maximum situational awareness and a narrow 18-degree field of view to enable high resolution thermal zoom. The TZ20 puts four times more pixels on target at every zoom level vs. all competitors and offers an unmatched 20x zoom capability. The VUE TZ20 enables expanded search-area S&R missions, law enforcement surveillance in silence, and detailed industrial inspections from a safe stand-off distance. Reduce false positives and make critical decisions faster with the affordable VUE TZ20.

Zenmuse XT Premium Aerial Thermal Imaging

Premium Aerial Thermal Imaging

Zenmuse XT makes thermal imaging from the air easier than ever. Perfectly integrated, Zenmuse XT combines DJI’s gimbal expertise and image transmission with FLIR’s industry-leading thermal imaging technology. Available in two thermal resolution options, Zenmuse XT is compatible with the DJI Inspire 1 and Matrice 100, 200, and 600 series, providing the ultimate thermal imaging experience for whatever your drone application may be.

Fido® X2

Ultra-Portable Explosives Trace Detector

At less than 1.5 pounds and featuring a durable, ergonomic design, the Fido® X2 explosives trace detector (ETD) offers maximum portability. It features Teledyne FLIR's proprietary TrueTrace® technology to detect a broad range of chemicals used in the manufacture of homemade, commercial, and military explosives with best-in-class sensitivity. On-screen prompts guide security officers quickly through operation, so they can confidently clear vehicles and personal belongings passing through a security checkpoint.

FLIR Duo®

Dual-Sensor Thermal Camera for Drones

Take thermal to new heights with the FLIR Duo®: a compact, lightweight, dual-sensor thermal and visible light imager designed for drones. The same size and shape as the most popular action cameras, Duo offers powerful features like on-board recording and real-time remote control of camera functions over PWM — plus MSX multi-spectral imaging enhancement. Duo also comes with a fully radiometric variant called Duo R that delivers accurate, calibrated temperature measurements in every pixel.

identiFINDER® R300

High-Resolution Spectroscopic Personal Radiation Detector

The identiFINDER R300 is the world’s highest performing, pager-sized spectroscopic personal radiation detector (SPRD). It provides continuous detection and full threat identification (ANSI N42.48 library). The simple two-button user interface facilitates expedited threat response. Visible, audible, and tactile alarms rapidly alert the operator via the easy-to-read color display. On-board Bluetooth, web server, and GPS technologies make interagency communication easier than ever. The R300 is ideal for belt-worn passive-scanning, security checkpoints, border patrol, and first response.

FLIR Duo® Pro R

Discontinuing June 10, 2022

FLIR Duo® Pro R combines a high resolution, radiometric thermal imager, 4K color camera and a full suite of on-board sensors to bring you the most powerful dual-sensor imaging solution in the world for small commercial drones.

The FLIR Duo® Pro R will discontinue on June 10, 2022. The last day of support from Teledyne FLIR will be July 1, 2023, one year after date of sale, or whichever is sooner. For more information regarding the discontinuation process and to see what alternative solutions we recommend, please reference the FAQ.