Support Center

CBRNE Detectors for Public Safety

All Products (23) Grid view Grid view List View List View

Fido® X4

Premium Handheld Explosives Trace Detector

The Fido X4 is a premium handheld explosives trace detector (ETD) that delivers unmatched sensitivity for a broad range of explosives, so you can easily detect threats at levels others can’t. Next generation FLIR TrueTrace® detection technology features a new five-channel sensor array that delivers expanded threat coverage, enhanced sensitivity, and identification in a wide range of environmental conditions. The simplified user interface features onboard video tutorials, user prompts, and color- coded alarms with strength indicators so you can operate quickly and decisively. Analysis and reporting of results are made simple through multiple modern connectivity options, allowing critical data to be shared quickly. From high-volume checkpoint and randomized screenings to foot patrol and standoff operations, Fido X4 is ready to go when and where you need it.

IBAC 2

Bio-Threat Detection & Collection

The IBAC 2 is a fully automated bio-detection sensor that can support continual, 24/7, air monitoring or can be set to targeting sampling windows to align to hours of operation. It alarms in less than 60 seconds when a bio-threat is present. IBAC can be configured to support automated aerosol sampling either in conjunction with its’ triggered alarms or at a set frequency sampling time. In wide service throughout the world, IBAC 2 is used to collect and detect aerosolized agents for all four classes of biological threats (spore, viral, cellular, and protein toxins) with low false alarm.

MUVE C360

Integrated Multi-Gas Detector for Unmanned Aerial System

The MUVE™C360 is a multi-gas detector completely integrated with an unmanned aerial system (UAS) to provide real-time continuous monitoring of chemical hazards while on the move. The sensor block boasts 8-channels, which includes a photoionization detector (PID), Lower Explosive Limit (LEL) detector, and six other sensors. The integrated snorkel is designed to negate the effects of rotor wash, extending past the propellers to sample the unperturbed air. The MUVE C360 sensor block quickly latches to a proprietary integration dock mounted to the UAS. The calibration station features the same dock, so the operator can easily connect for routine sensor verification. Sensor readouts are prioritized based on alarm conditions and are displayed real-time on the pilot’s interface in the VueLink™ app. The MUVE C360 is a time-saving, game-changer for emergency responders, industrial safety officers, and environmental monitoring experts.

Fido® X3

Pending Discontinuation, Recommended Replacement: FLIR Fido X4

The Fido® X3 explosives trace detector (ETD) expedites on-site decision making with ten-second threat reporting via intuitive, go/no-go alarms. Its rugged magnesium case and splash-proof seal meet rigorous MIL-STD-810G and IP54 specifications. Fido X3 starts from cold in five minutes, contains a long-lasting, eight-hour battery, and clears down in seconds. With thousands of units fielded in over 40 countries, Fido X3 is a trusted handheld explosives trace detector for critical security applications.

IBAC 1

Instantaneous Biological Analyzer and Collector

The IBAC 1 delivers a flexible, field-ready solution for bio-aerosol monitoring and sampling. The system can operate integrated in an UAV, robotic platform, or as part of a network configuration to form the "first tier" of a building/critical infrastructure protection system.

identiFINDER® R200

Spectroscopic Personal Radiation Detector

identiFINDER® R200 instruments are rugged, pager-sized Spectroscopic Personal Radiation Detectors (SPRD). They provide full ANSI N42.32 Personal Radiation Detector (PRD) compliance and feature next-generation solid state detector read-out technology that delivers ANSI N42.48 SPRD compliance with nuclide identification. The R200-G detects and identifies gamma radiation and the R200-GN additionally provides neutron detection capability. Law enforcement agencies and first responders use the R200 during routine traffic stops or high visibility events and in mass transit or critical infrastructure entry control points. The OneTouch Reachback™ feature uses the latest advancements in Bluetooth® and web server technologies to provide large-scale situational awareness by alerting others before arriving on-scene.

Fido® X2

Ultra-Portable Explosives Trace Detector

At less than 1.5 pounds and featuring a durable, ergonomic design, the Fido® X2 explosives trace detector (ETD) offers maximum portability. It features Teledyne FLIR's proprietary TrueTrace® technology to detect a broad range of chemicals used in the manufacture of homemade, commercial, and military explosives with best-in-class sensitivity. On-screen prompts guide security officers quickly through operation, so they can confidently clear vehicles and personal belongings passing through a security checkpoint.

identiFINDER® R300

High-Resolution Spectroscopic Personal Radiation Detector

The identiFINDER R300 is the world’s highest performing, pager-sized spectroscopic personal radiation detector (SPRD). It provides continuous detection and full threat identification (ANSI N42.48 library). The simple two-button user interface facilitates expedited threat response. Visible, audible, and tactile alarms rapidly alert the operator via the easy-to-read color display. On-board Bluetooth, web server, and GPS technologies make interagency communication easier than ever. The R300 is ideal for belt-worn passive-scanning, security checkpoints, border patrol, and first response.

Griffin G510

Person-Portable GC-MS

The portable Griffin™ G510 GC/MS (gas chromatograph mass spectrometer) helps responders identify chemicals in the field within minutes. This includes trace-level detection of narcotics like Fentanyl and its analogues, opioids, amphetamines, and other drugs-of-abuse, CWAs (including being validated for A-series or Novichok agents), explosives, TICs, environmental pollutants, and other chemicals of interest. The Griffin G510 GC/MS is a confirmatory decision support tool that helps guide response professionals in determining the appropriate next steps.

identiFINDER® R400

All-Purpose Radionuclide Identification Device

With over 20,000 devices deployed globally, the identiFINDER® R400 is the most widely deployed handheld radionuclide identification device (RID) in the world. It is used to detect, locate, measure, and identify radioactive sources and produces rapid visible, audible, and tactile alerts that expedite response measures. The identiFINDER R400 provides operators the ideal balance of size and weight for a wide variety of monitoring scenarios including all-purpose surveying, emergency response, and environmental monitoring.

Griffin G465

Mobile GC-MS with Real-Time Air Monitoring

The FLIR Griffin G465 gas chromatograph mass spectrometer (GC-MS) provides best-in-class chemical identification and is built to operate in vehicles. Like the G460, it contains a standard injection port and integrated universal sampling port. The addition of a heated sampling line enables survey mode for near real-time vapor threat identification. The G465 accurately identifies explosives, drugs, CWAs, and other chemicals. The simplified user interface gives field operators and scientists quick and accurate answers.

identiFINDER® R425

Next Generation Radionuclide Identification Device

The identiFINDER® R425 is the next generation of the most deployed radionuclide identification device (RID), offering 360-degree coverage so you can locate and measure gamma and neutron radioactive sources with confidence. It builds on FLIR’s trusted algorithms with advanced heuristics and hybrid identification techniques. With the familiar identiFINDER user interface and 3-button control, you can operate the R425 quickly, communicate results, and take command of any situation, in any environment, remotely. When other systems fail in extremely high gamma fields, the identiFINDER R425 provides pinpoint accuracy and remains fully operational. The identiFINDER R425 goes the distance with balanced ergonomic design, unparalleled ruggedness, flexible power management, and usability. The R425 provides an ideal balance of size, weight, and performance for various missions including surveying, emergency response, and environmental monitoring.

Griffin G460

Mobile GC-MS with Air Sampling

The Griffin G460 gas chromatograph mass spectrometer (GC-MS) provides best-in-class chemical identification and is built to operate in vehicles. Like the G410, it contains a standard injection port, but also an integrated universal sampling port that is capable of direct air sampling and is compatible with additional hassle-free, interchangeable sampling tools. The G460 accurately identifies explosives, drugs, CWAs, and other chemicals. The simplified user interface gives field operators and scientists quick and accurate answers.

identiFINDER® R440

Highly Sensitive, Sourceless Handheld RID

The identiFINDER® R440 is a lightweight, source-less radionuclide identification device (RID) that delivers sensitive detection and fast results for routine survey or secondary screening response missions. The R440 is available with NaIL, NaI, LaBr and CLLBC detector options to respond to radiological threats from farther away, behind heavier shielding, and with better resolution than similarly-sized RIDs. The extended energy range provides neutron indication in the NaI (G) version. Its light weight makes single-handed operation easy during extended operations, while the IP67-rated enclosure is built to survive. The bold, easy-to-read interface with 360° EasyFinder™ mode expedites decision-making to keep personnel and the community safe. Hot swappable batteries facilitate continuous operation on extended missions and the ability to charge batteries outside on the instrument while the instrument is on standby ensures instant readiness in the response vehicle.

Griffin G410

Mobile GC-MS

The Griffin G410 gas chromatograph mass spectrometer (GC-MS) provides best-in-class chemical identification and is built to operate in reconnaissance vehicles, mobile labs, deployable lab containers, and other portable platforms. The Griffin G410 model contains an integrated standard injection port that supports hassle-free, interchangeable sampling tools. It accurately detects and identifies explosives, drugs, CWAs, TICs, environmental pollutants, and other chemicals. The simplified user interface gives field operators and scientists quick and accurate answers.

identiFINDER® R500

The identiFINDER® R500 is an extremely sensitive and accurate digital handheld gamma radionuclide identification device (RID). Available in two configurations (NaI and LaBr), the R500 quickly detects, locates, accurately measures, and identifies radiation sources. The additional detector volume allows it to identify radioactive material where other instruments cannot. When large areas need to be screened rapidly or there is potential for shielding, the identiFINDER R500 provides superior sensitivity and performance.

identiFINDER® R700

Highly Sensitive, Lightweight Backpack Radiation Detector (BRD)

The identiFINDER R700 Backpack Radiation Detector (BRD) offers new spectroscopic broad-search capabilities. Once dismounted, the identiFINDER R700 provides the capabilities required to successfully perform wide-area searches quickly and efficiently while offering exceptional sensitivity, communication, and trusted spectroscopic algorithms in a lightweight, ergonomic form-factor.

Agentase C2

Chemical Agent Disclosure Spray

Agentase C2 chemical agent disclosure spray (ADS) is the most sensitive detection technology available. It complements electronic sensors by providing the ability to map chemical agent contamination for emergency response missions, as well as aid in the decontamination of personnel or equipment after exposure to CWAs, specifically nerve agents (G- & V-series) and sulfur mustard (HD). Agentase C2 can be used at many stages of the hazard management process to minimize spread of contamination.

identiFINDER® S900

Flexible and Scalable Radiation Sensors

The identiFINDER® S900 is an autonomous sensor that delivers real-time radiation detection and identification. It detects the presence or movement of radioactive material across borders, into buildings, at large public gatherings, and events. The S900 is available in a wide variety of form factors that can be tailored to application-specific environments and sensitivities. Deployment can begin with a standalone system and expand to a network of systems as needs change.

Agentase C1

Chemical Agent Detection Kit

Agentase C1 is an award-winning chemical agent detection kit (CAD KIT) that uses enzyme-based technology to rapidly detect class-specific agent contamination on a variety of surfaces. Emergency responders use the Agentase C1 sensors to conduct surface, solid and liquid interrogation for the presence of nerve (G&V series), blood (AC) and blister (HD) agents, acids, bases, aldehydes and oxidizers.

Fido® X80

Explosives & Narcotics Detection and Screening

The Fido® X80 (formerly Griffin 844) is a desktop trace detector that is used to screen personal belongings, parcels, cargo, skin, vehicles, and other surfaces for explosives and narcotics threats. It delivers a significantly lower false alarm rate than other offerings, offers expandability to address future threats without impacting sensitivity, and ensures fast and reliable clear-down to maximize availability.

identiFINDER® R100

Personal Survey Meter

The rugged identiFINDER® R100 personal survey meter (PSM) delivers immediate threat alarms to keep front-line responders safe and features integrated Bluetooth® connectivity that enables situational awareness beyond the front-line and up the chain of command.

MUVE B330

Continuous Biological Detector and Collector for Unmanned Aerial Systems

The MUVE B330 is a Continuous Biological Detector and Collector purpose-designed for unmanned aerial systems (UAS) to provide realtime continuous monitoring of biological threats while on the move. The B330 leverages the legacy design and performance of the IBAC product line in a SWaP-optimized configuration. The SkyRanger ® R70 and R80 SkyRaider ™ serves as the platforms for the initial deployment of the MUVE B330 payload. The payload is designed to be intuitive, easy to use, and require minimal maintenance. Sensor display is provided via the Mission Control Station (MCS) piloting interface. Alarming conditions and collector status will be displayed to the Pilot to not only alert them to a threat, but also provide positive confirmation that a sample is being collected. The MUVE B330 provides next level protection to combat forces by identifying biological threats remotely and down range.