Support Center

All Products (127) Grid view Grid view List View List View

FLIR RS6780

Range and Scientific MWIR Camera

The FLIR RS6780 offers advanced detector, triggering, and synchronization capabilities in an environmentally protected package, making it easy to configure and integrate for successful data acquisition in the most demanding R&D applications. With a three-position motorized filter wheel and continuous metric zoom (CZ) lens, the RS6780 records sharply focused, high-quality thermal images in long-range and tracking applications. The standard 50-250 mm CZ lens can be factory-calibrated for temperature and radiance measurements, allowing researchers to use the radiometric camera system without sacrificing the flexibility of the optics platform.

FLIR X8580

High Definition MWIR Science-Grade Camera

The FLIR X8580 midwave IR camera is designed for scientists and engineers who need to capture detailed imagery of high-speed events, perform custom radiometric measurements, or detect points of failure in composites, solar cells, and electronics. This thermal imaging camera combines 1280 × 1024 HD resolution with fast frame rates and integration times, allowing researchers to record stop motion on fast-moving subjects or rapid temperature changes—whether in the lab or on the test range. With a four-position motorized filter wheel and support for FLIR motorized focus lenses, the X8580 will provide higher quality recordings, save time, and mitigate frustration in dynamic acquisition environments.

FLIR Research Studio

Streaming, Recording, and Analysis Software

FLIR Research Studio is designed to work the way you do, providing robust recording and analysis capabilities with an intuitive user interface for a variety of research & development applications. This premium, advanced thermal analysis software offers a simplified workflow for displaying, recording, and evaluating data from multiple FLIR cameras simultaneously – allowing you to quickly interpret and understand critical information. FLIR Research Studio also features multi-language and multi-platform support (Windows, MacOS, Linux) to improve collaboration between team members, increase efficiency, and help reduce the potential for misinterpretation due to poor translations.

FLIR Research Studio is available as a 1-year, 3-year, or 5-year subscription in Standard Edition or Professional Edition. The Professional Edition offers an expanded set of analysis tools and features to help streamline recording, analysis, and export processes. With a Professional Edition license of Research Studio, you can optimize your data capture with custom user calibration support and share data more conveniently than ever using the free Research Studio Player application.

FLIR X6520sc

High Sensitivity MWIR Performance Camera

The FLIR X6520sc thermal imaging camera provides superior thermal measurement performance paired with the most advanced connectivity. Whether your research requires short sampling times to capture highspeed processes, or you need concrete spectral information within the MWIR bandwidth, the FLIR X6520sc provides highly-sensitive temperature measurements. In addition, the camera’s state-of-the-art connectivity and intuitive user experience allow researchers to focus on their experiments instead of camera controls.

FLIR X8580 SLS

High Definition LWIR Science-Grade Camera

The FLIR X8580 SLS is a high-speed, high definition longwave IR camera designed for scientists and engineers who need to capture detailed imagery of fast events, perform custom radiometric measurements, or detect points of failure in composites, solar cells, and electronics. This thermal imaging camera combines 1280 × 1024 resolution from the SLS detector with high-speed frame rates to offer shorter snapshot speeds and wider temperature bands for crisp stop motion imagery of high-speed events. With a four-position motorized filter wheel and support for FLIR motorized focus lenses, the X8580 SLS will provide high quality recordings, save time, and mitigate frustration in dynamic acquisition environments.

FLIR X6980

High-Speed MWIR Science-Grade Camera

The FLIR X6980 is an extraordinarily fast midwave IR camera designed for scientists and engineers who need to capture high-speed imagery for accurate thermal analysis and custom radiometric measurements. This thermal imaging camera combines 640 × 512 resolution with blazing-fast frame rates, allowing researchers to record stop motion on fast-moving subjects or rapid temperature changes—whether in the lab or on the test range. With a four-position motorized filter wheel and support for FLIR motorized focus lenses, the X6980 will provide higher quality recordings, save time, and mitigate frustration in dynamic acquisition environments.

FLIR Science Camera SDK

Cooled Camera Software Development Kit

The FLIR Science Camera SDK provides FLIR science camera users with camera control, data streaming, and acquisition via industry-standard interfaces such as Gige and Camera Link. This software development kit supports multiple development environments, including C/C++ and C#/.NET, to control all available camera operations. Compatible with multiple operating systems, the Science Camera SDK allows users to easily integrate FLIR camera into their own applications.

FLIR X6530sc

High End Thermal Imaging Camera

The FLIR X6530sc thermal imaging camera provides excellent thermal measurement performance and advanced connectivity for scientists and R&D professionals with the most demanding applications. The camera is equipped with a cooled Mercury Cadmium Telluride (MCT) detector that produces crisp thermal images of 640 x 512 pixels, and it detects temperature differences smaller than 25mK. It also features a 4-slot motorized filter wheel with automatic filter recognition and measurement parameter adjustment.

FLIR X6980 SLS

High-Speed LWIR Science-Grade Camera

The FLIR X6980 SLS is an extraordinarily fast longwave IR camera designed for scientists and engineers who need to capture high-speed imagery for accurate thermal analysis and custom radiometric measurements. This thermal imaging camera combines 640 × 512 resolution from the SLS detector with the fastest high-speed frame rates to offer the shorter snapshot speeds and wider temperature bands needed to record crisp stop motion images of high-speed events. With a four-position motorized filter wheel and support for FLIR motorized focus lenses, the X6980 SLS will provide high quality recordings, save time, and mitigate frustration in dynamic acquisition environments.

FLIR A50/A70 Research & Development Kits

Fixed-Mount Thermal Camera

FLIR A50/A70 Research & Development Kits are affordable, ready-to-use solutions for thermal imaging analysis in proof-of-concept electronics testing and R&D applications. Providing thousands of temperature measurement points, users can eliminate thermal guesswork, reduce product development time, and increase product efficiency and reliability. These kits are the right choice for engineers and technicians who need to fully understand the thermal profiles of their systems or require defensible thermal data to support critical decisions. Users can quickly view, record, analyze and share thermal data with the included FLIR Research Studio software or take advantage of industry-standard connections to integrate into custom software applications when needed.

FLIR X6570sc

High Speed LWIR Performance Camera

The FLIR X6570sc thermal imaging camera provides superior thermal measurement performance paired with the most advanced connectivity. Whether you need to analyze high-speed processes with microsecond precision or monitor fast temperature spikes, the X6570sc has the integration time and frame speed needed to collect the most accurate data. In addition, the camera’s state-of-the-art connectivity and intuitive user experience allow researchers to focus on their experiments instead of the camera controls.

FLIR A6780 MWIR

Midwave Infrared Thermal Camera

The FLIR A6780 MWIR camera system makes it easy to measure temperatures of rapid thermal events and fast-moving targets, making it an ideal choice for industrial, military, and manufacturing R&D applications. This affordable, cooled InSb camera offers the flexibility of both manual and remote-focus lens options to maximize the number of measurement pixels on the object of interest. And single cable connectivity using Gigabit Ethernet provides complete camera control plus data capturing in FLIR Research Studio software – so users can analyze and understand data faster than ever before.

FLIR A6780 SLS

Longwave Infrared Thermal Camera

The FLIR A6780 SLS LWIR camera system makes it easy to measure temperatures of rapid thermal events and high-speed targets, making it an ideal choice for industrial, military, and manufacturing R&D applications. Thanks to its cooled, longwave Strained Layer Superlattice (SLS) detector, the A6780 provides faster snapshot speeds than other detectors for crisp images without motion blurring. Manual and remote-focus lens options provide flexibility to maximize the number of measurement pixels on the object of interest. Simple, single cable connectivity using Gigabit Ethernet provides complete camera control, plus data capturing in FLIR Research Studio software – so users can analyze and understand data faster than ever before.

FLIR A8580 MWIR

Compact HD Thermal Camera

FLIR A8580 MWIR cameras provide the crisp imagery, accurate temperature measurement, and streamlined analysis features needed for industrial, military, and manufacturing R&D applications. The 1.3 MP detector produces high definition thermal images, while the suite of manual and remote focus lenses allow users to maximize the number of measurement pixels on their target. Simple, single cable connectivity using Gigabit Ethernet or CoaXPress provides complete camera control plus data capturing in FLIR Research Studio software, so users can analyze and understand data faster than ever before.

FLIR A8580 SLS

Compact LWIR HD Thermal Camera

FLIR A8580 LWIR SLS cameras provide the crisp imagery, accurate temperature measurement, and streamlined analysis features needed for industrial, military, and manufacturing R&D applications. Thanks to the 1.3 MP Strained Layer Superlattice (SLS) detector and the suite of manual and remote focus lenses, users can maximize the number of measurement pixels on their target. Simple, single cable connectivity using Gigabit Ethernet or CoaXPress provides complete camera control plus data capturing in FLIR Research Studio software, so users can analyze and understand data faster than ever before.

FLIR A-Series

Science Kits

FLIR A400, A500, and A700 Science Kits offer researchers and engineers a streamlined solution for accurate temperature measurement. Simplified yet robust connections help you set up and start testing quickly; then easily view, acquire, and analyze data using included FLIR Research Studio software. The Standard kit includes a FLIR A400, A500, or A700 Image Streaming camera, 24° lens with automatic/remote and manual focusing, as well as FLIR Macro Mode. The Professional kit has the added benefits of MSX® image enhancement, radiometric data transmission over Wi-Fi, and a close-up lens for accurate thermal measurements on small components.

FLIR RS8500

High-Speed MWIR Camera for Range & Science Applications

The FLIR RS8500 MWIR infrared camera system is a high-performance thermal camera and infrared telescope combined in a single weatherproof housing, specifically designed for long-range tracking and measurement applications including military range, aerospace, and outdoor research. Built around a high-resolution 1280 × 1024 midwave indium antimonide detector with the ability to deliver data up to 180 frames per second, the RS8500 provides 24% more pixels and a 46% faster frame speed than the previous model. Multiple simultaneous data and video output options allow the camera to be easily integrated into most data acquisition systems.

FLIR BHP SDK

Cooled Camera Software Development Kit

The BHP SDK allows users of A6600/A6200sc/A6700sc/A8300sc/SC6x00/SC8x00/RS6700 series cameras to integrate camera control and GigE data streaming into their own applications. The BHP SDK provides C/C++ functions to control all available camera operations. The SDK is in the form of a Visual Studio project that includes integrated help and many example programs to demonstrate how to use the various functions.

FLIR X8500sc MWIR

High-Speed HD MWIR InSb Camera

The FLIR X8500sc is a highly sensitive, high-speed, high definition MWIR camera designed for scientists, researchers, and engineers. It has all the features needed for research and science: from on-camera RAM/SSD recording to a four-position motorized flter wheel. Plus, by combining HD resolution with high-speed frame rates, the X8500sc allows researchers to fully image the scene and stop motion on high-speed events – whether they’re in the lab or on the test range.

FLIR A8200sc

Compact HD MWIR Performance Camera

The FLIR A8200sc is a compact, high sensitivity MWIR camera that produces low-noise HD thermal images. With its short exposure times and crisply detailed images, the A8200sc is the perfect choice for electronics inspection, aerial thermal mapping, non-destructive material testing, and industrial R&D applications.

FLIR X8500sc SLS

High-Speed HD LWIR SLS Camera

The FLIR X8500sc SLS is a highly sensitive, high definition LWIR camera designed for scientists, researchers, and engineers. The strained layer superlattice (SLS) detector offers HD resolution combined with shorter snapshot speeds, wider temperature bands, and better uniformity than current LWIR or MWIR alternatives. With advanced triggering and on-camera RAM/SSD recording, researchers can easily stop motion on high-speed events, whether they’re in the lab or on the test range.

FLIR A8300sc

Compact HD MWIR InSb Camera

The FLIR A8300sc offers the speeds and sensitivity researchers need to capture rapid thermal events and record the most accurate temperature measurements. This MWIR can stream crisply detailed, low-noise HD data over Gigabit Ethernet and CoaXPress to a PC for live image viewing and recording. With full user control over integration times, synchronization inputs, and window sizes, the A8300sc is the perfect tool for electronics inspection, thermal microscopy, non-destructive testing, and more R&D applications.

FLIR X6800sc MWIR

High Speed, Performance MWIR InSb Camera

The FLIR X6800sc is a fast, highly sensitive MWIR camera designed for scientists, researchers, and engineers. With advanced triggering and on-camera RAM/SSD recording, this camera offers the functionality to stop motion on high- speed events both in the lab and at the test range. The X6800sc has a cooled FLIR indium antimonide (InSb) detector and captures full 640 × 512 images at 520 frames per second, or up to 23,077 Hz with windowing.

FLIR X6900sc MWIR

High Performance MWIR InSb Camera

The FLIR X6900sc is an extraordinarily fast, highly sensitive MWIR camera designed for scientists, researchers, and engineers. With advanced triggering, on-camera RAM/SSD recording, and a four-position motorized filter wheel, this camera offers the functionality to stop motion on high speed events, whether they’re in the lab or on the test range