Support Center

All Products (97) Grid view Grid view List View List View

FLIR Quasar Premium Mini-Dome

5MP HD and 4K UHD Cameras

The FLIR Quasar premium mini-dome camera was designed to provide situational awareness in the most demanding environments, where evidential and forensic video is required. It is offered in a 5MP HD and 4k UHD variant, delivering superior image quality and IR-Illumination for exceptional performance using low bandwidth. Ideal for critical infrastructure sites, remote facilities, or any large requiring close monitoring, the Quasar premium mini-dome is a discreet surveillance option that is NDAA-compliant and utilizes high-end cybersecurity safeguards. Ease of installation, FLIR accessory/mounting ecosystem, and the ability to operate more cameras on the same server all contribute to a lower total cost of ownership. It offers seamless integration with a wide range of video management systems, including United VMS, which brings indoor and outdoor surveillance and perimeter intrusion detection cameras together as part of an end-to-end security solution.

FLIR Quasar Premium Bullet

4MP QUAD HD and 4K ULTRA HD Cameras

FLIR designed the Quasar Premium Bullet for vigilant situational awareness in the most demanding environments and for capturing critical evidential and forensic video. Available in 4MP QHD or 4K UHD, Quasar Premium Bullet cameras deliver superior image quality and IR-illumination for exceptional performance. They’re ideal for critical infrastructure sites, remote facilities, or any large areas requiring close monitoring. Quasar premium cameras are fully NDAA-compliant, come equipped with high-end cybersecurity safeguards, and use low bandwidth. Compatibility with the FLIR eco-system of accessories as well as the ability to operate more cameras on the same network both contribute to a lower total cost of ownership. Seamless integration with a wide range of video management systems, including United VMS provides an open, true end-to-end solution.

Brickstream 3D Gen 2

People Counting for Retail, Transportation Hubs, Smart Buildings

Make impactful decisions to grow your business! With the Brickstream 3D Gen 2, you get the people counting traffic and people flow metrics for improving sales and operations in retail, transportation hubs, and smart buildings. With it's high level of accuracy and advanced feature set, the FLIR Brickstream 3D Gen2 sensor provides real time footfall traffic data to more businesses around the world than any other sensor. Newest advances include the Employee Filtering feature and Wi-Fi connectivity capability.

FLIR Latitude 9.2

Network UVMS

A part of the FLIR United VMS 9.2 family, Latitude is the preferred enterprise-level IP surveillance system providing forensic-quality imaging and user-friendly operations. Featuring the latest technology, FLIR Latitude is a powerful and versatile network VMS featuring enhanced cyber security, edge device integration, and global administration. The scalable architecture efficiently supports systems of any size and can be implemented throughout an enterprise spanning multiple sites, cities, and continents. United VMS enables security managers to access system status, alarms, and video from anywhere at any time using dedicated workstations or the UVMS Web Client for fixed or mobile devices.

FLIR Screen-EST

Skin Temperature Screening Software

FLIR Screen-EST™ is an efficient, accurate desktop software for performing skin temperature screenings in high-traffic areas. When connected to a FLIR thermal camera, the software automatically detects individuals who enter the camera’s field of view and, within seconds, locates a hot spot and measures the skin surface temperature. If the measured temperature is higher than the rolling average, an alarm notifies the operator who can then immediately determine whether a second screening with a medical device is needed. FLIR Screen-EST sets up in minutes, allowing operators to screen individuals from a safe distance and mitigating the spread of illness among the work force. FLIR Screen-EST can be a vital tool for maintaining employee health and reducing the risk of work interruptions.

Brickstream Employee Filtering License

Count Customers, Not Staff

Achieve truly accurate customer counts you and your staff can trust. The FLIR Brickstream Employee Filtering feature, with its ability to differentiate between customers and staff, provides accurate customer traffic and employee counts. In Retail, this is ideal for environments where excellent customer service includes: 1) staff moving in and out of stores; 2) greeters welcoming customers; 3) the presence of security guards; and 4) and in luxury stores with lower traffic where each customer is significant

Brickstream 2D

People Counting for Retail Traffic

Make impactful decisions to grow your business! With the Brickstream 2D sensor, you will understand your store traffic and make informed decisions on improving sales conversions and optimizing staffing levels. The Brickstream 2D sensor is ideal entry level device for basic footfall counting and leverages the many reliability features FLIR Brickstream is known for.

Brickstream 3D Gen 2 Outdoor Mount

For outdoor installations, the ODT-2500 mount protects Brickstream 3D Gen 2 devices from the elements and provides tilting capabilities to position each sensor for maximum coverage and accuracy.

Brickstream 3D Gen 2 Recessed Mount

For a discrete and esthetically pleasing ceiling installation, the Brickstream 3D Gen 2 sensors can be installed using a recessed mount to make them flush with the ceiling. This mount also provides tilting capabilities to position each sensor for maximum coverage and accuracy.

Wi-Fi/BLE USB Dongle

The USB dongle allows you to get even more out of your Brickstream 3D Gen 2 device by enabling Wi-Fi connectivity or Employee Filtering features.

BLE Tag Card® Format

Depend on accurate customers counts with the BLE Tag. By wearing this easily concealed Bluetooth tag, staff can be differentiated from customers so you can collect reliable traffic data.

BLE Tag Disk Format

Depend on accurate customers counts with the BLE Tag. By wearing this easily concealed Bluetooth tag, staff can be differentiated from customers so you can collect reliable traffic data.

FLIR Horizon 9.2

Enterprise-grade NVR

A part of the United VMS 9.2 family, the Horizon NVR delivers best-in-class performance, stability, and unique price positioning for video installations of up to 150 cameras. Horizon is the ideal high-performance video surveillance choice for securing small-to-medium sized businesses with independent or multiple sites. Feature-rich, highly scalable, and third party-compliant with an open architecture, Horizon offers unsurpassed value for installations, including retail, offices, small to mid-size manufacturing facilities, warehouses, educational institutions, and more. Set-up is exceptionally simple. Users can view cameras and review recordings on dedicated workstations through client stations as well as a powerful Web Client web interface from connected PCs and mobile devices.

Brickstream 2D Recessed Mount

For a discrete and esthetically pleasing ceiling installation, the Brickstream 2D devices can be installed using a recessed mount to make them flush with the ceiling.

Brickstream 2D Surface Mount

When no tilt is required, the SM-1AW Surface Mount for Brickstream 2D devices is available for securing the device to the ceiling.

FLIR Meridian 9.2

Enterprise-grade compact NVR with built-in POE for small enterprises

A part of the FLIR United VMS 9.2 family, Meridian is a compact, all-in-one network video recorder (NVR) that provides a convenient plug-and-play video surveillance system perfect for small security installations with 8, 16, or 24 cameras using the FLIR USS Edge Appliance. This out-of-the box system provides an intuitive and easy setup, uses the regular UVMS operator interface, and enables United VMS Web Client web interface on fixed and mobile devices.

FLIR T560-EST

Handheld FLIR EST™ Thermal Screening Solutions

The FLIR T560-EST handheld thermal camera is a non-contact screening tool that serves as a first line of defense against potential health risks. This FLIR EST™ thermal screening solution detects and visualizes heat to quickly identify individuals with an elevated skin temperature. Battery-powered and featuring an integrated touchscreen display, the T560-EST sets up quickly and easily for operation in temporary or mobile screening settings. The on-camera FLIR Screen-EST Mode offers visual positioning guides, automatic sampling to maintain an updated temperature average, and graphic pass/fail indicators for results, reducing the burden on screening station operators. A 640 × 480 pixel detector offers the highest thermal resolution in this line of handheld FLIR EST cameras, for superior measurement accuracy. Compatibility with FLIR Screen-EST Desktop software makes this camera a good fit for permanent installations as well.

FLIR T540-EST

Handheld FLIR EST™ Thermal Screening Solutions

The FLIR T540-EST handheld thermal camera is a non-contact screening tools that serve as a first line of defense against potential health risks. This 464 × 348 pixel resolution FLIR EST™ thermal screening solution detects and visualizes heat to quickly identify individuals with an elevated skin temperature. Battery-powered and featuring an integrated touchscreen display, the T540-EST sets up quickly and easily for operation in temporary or mobile screening settings. The on-camera FLIR Screen-EST Mode offers visual positioning guides, automatic sampling to maintain an updated temperature average, and graphic pass/fail indicators for results, reducing the burden on screening station operators. Compatibility with FLIR Screen-EST Desktop software, an integrated tripod mount, and external power makes this camera a good fit for permanent installations.

FLIR E86-EST

Handheld FLIR EST™ Thermal Screening Solutions

The FLIR E86-EST handheld thermal camera is a non-contact screening tools that serve as a first line of defense against potential health risks. This FLIR EST™ thermal screening solution detects and visualizes heat to quickly identify individuals with an elevated skin temperature. With 464 × 348 thermal pixel resolution and bright touchscreen display, the E86-EST offers accurate, easy-to-interpret temperature measurement. The on-camera FLIR Screen-EST Mode offers visual positioning guides, automatic sampling to maintain an updated temperature average, and graphic pass/fail indicators for results, reducing the burden on screening station operators. Compatibility with FLIR Screen-EST Desktop software, an integrated tripod mount, and external power makes this camera a good fit for permanent installations.

FLIR E54-EST

Handheld FLIR EST™ Thermal Screening Solutions

The FLIR E54-EST handheld thermal camera is a non-contact screening tools that serve as a first line of defense against potential health risks. This FLIR EST™ thermal screening solution detects and visualizes heat to quickly identify individuals with an elevated skin temperature. With 320 × 240 thermal pixel resolution and bright touchscreen display, the E54-EST offers accurate, easy-to-interpret temperature measurement. The on-camera FLIR Screen-EST Mode offers visual positioning guides, automatic sampling to maintain an updated temperature average, and graphic pass/fail indicators for results, reducing the burden on screening station operators. Compatibility with FLIR Screen-EST Desktop software, an integrated tripod mount, and external power makes this camera a good fit for permanent installations.

A700-EST IS

Integrated System to Detect Elevated Skin Temperature

The A700-EST™ IS is a non-contact screening tool designed to detect elevated skin temperatures that can be a first line of defense against potential health risks. This fully integrated, scalable solution pairs the revolutionary A700 thermal camera with a high definition, user-friendly interface. Easy to deploy, the A700-EST IS detects and visualizes heat to quickly identify individuals with elevated skin temperatures. Anyone displaying an elevated temperature can then be screened using a thermometer or other medical device.

Ariel 3MP Corner Camera

3 Mega Pixel Corner Camera

The Ariel 3MP Corner Camera features a unique corner-shape form factor and extended FOV lens that provides ceiling-to-floor and wall-to-wall coverage. Due to its corner mounting, ligature-free housing and discrete infrared illumination, the Ariel 3 MP Corner camera is an ideal solution for any deployment that requires full coverage from a single camera — including correctional institutions, healthcare facilities, building lobbies and elevators.

Ariel 4K UHD Bullet

4K UHD Bullet Camera

The Ariel 4K UHD bullet is ready for the diverse motion and lighting conditions found in critical infrastructure and commercial locations. The camera includes Shutter Wide Dynamic Range, IR Illumination and H.264/H.265 compression. The Ariel 4K UHD Bullet reduces the total cost of ownership through network and storage infrastructure savings. When controlled using FLIR’s United VMS, the camera also utilizes FLIR’s custom adaptive streaming technology, enhancing the overall viewing experience.

Ariel 4K UHD Mini-Dome

The Ariel 4K UHD Dome easily handles diverse motion and lighting conditions found in critical infrastructure and commercial locations. The camera includes Shutter Wide Dynamic Range, IR Illumination and H.264/H.265 compression. The Ariel 4K UHD Dome reduces the total cost of ownership through network and storage savings. When controlled using FLIR’s United VMS, the camera also utilizes unique adaptive streaming technology, enhancing the overall viewing experience.