Ariel Encoders

Video Encoder

FLIR’s Ariel encoders turn analog video signals into digital streams sent over a LAN, Internet or Intranet systems for live viewing in a VMS or Web browser. Ariel encoders support H.264 and bi-directional audio.

Ariel Full HD Bullet

1080p WDR Bullet Camera

The Ariel CB-3102 camera features FULL HD 1080p video that guarantees frame rates in high motion, complex and low light scenes, and lowers overall utility costs and carbon footprint. The Ariel CB-3102 delivers predictable storage, reducing the Total Cost of Ownership. The camera easily handles wide variations in motion and lighting found in airports, city surveillance projects, critical infrastructure sites, commercial offices and campuses.

Ariel Quad HD Bullet

Quad HD Bullet Camera

The Ariel Quad HD Bullet is designed for the diverse motion and lighting conditions found in critical infrastructure and commercial locations. The camera includes the latest sensor technology, Quad HD resolution, Shutter Wide Dynamic Range, IR Illumination and H.264/H.265 compression. The Ariel Quad HD Bullet reduces the total cost of ownership through network and storage savings. When controlled using FLIR’s United VMS, the camera also utilizes unique adaptive streaming technology, enhancing the overall viewing experience.

Ariel Quad HD Mini-Dome

Mini-dome security camera

The Ariel Quad HD Dome is ready for diverse motion and lighting conditions found in critical infrastructure and commercial locations. The camera includes Shutter Wide Dynamic Range, IR Illumination and H.264/H.265 compression. The Ariel Quad HD Dome reduces the total cost of ownership through network and storage savings. When controlled using FLIR’s United VMS, the camera also utilizes unique adaptive streaming technology, enhancing the overall viewing experience.

BLE Tag Wristband

Accurate customer counts with the BLE Tag. By wearing the wristband and rechargeable Bluetooth tag, staff can be differentiated from customers so you can collect reliable traffic data.

Cameleon V5 Enterprise

Perimeter Intrusion Detection Software

FLIR’s Cameleon V5 Enterprise is off-the-shelf perimeter intrusion detection software that can be configured to meet challenging requirements. There are flexible workspace layouts and support for multiple monitors. The architecture allows for the addition of new devices and systems using IP connectivity without modifying the core software. In addition, clients can simultaneously log into multiple servers.

Cameleon Tactical

Perimeter Intrusion Detection Software

The Cameleon™ Tactical advanced camera control system is designed to provide a highly-customizable, user-friendly environment for security and surveillance applications. Its strength is its ability to control virtually any number and combination of analog and IP devices from different manufacturers with point and click simplicity. Cameleon Tactical seamlessly integrates cameras, monitors, switchers, DVRs and a host of other types of devices. Custom-developed drivers provide easy integration of legacy equipment with new systems, helping ensure cost-effectiveness.

CCTV Keyboard

CCTV Keyboard for UVMS

The FLIR CCTV Keyboard for UVMS enables control of PTZ cameras with an easy-to-use 3 axis joystick. The keyboard connects via RS-232 to a UVMS Control Center workstation. The device also allows the user to employ a variety of features on UVMS’ Control Center via keyboard shortcuts.

Elara FB-Series O

Thermal Bullet Camera

The compact FLIR Elara™ FB-Series O thermal security camera delivers industry-leading thermal imaging for perimeter and wide area protection around the clock. The camera also offers "plug-and-play" compatibility with external video analytics and major VMS suppliers, including FLIR United VMS, for additional functionality and a flawless user experience.

Elara™ FB-Series ID

Thermal Analytics Security Camera

The FLIR Elara™ FB-Series ID thermal security camera uses onboard analytics to classify human or vehicular intrusions, making it ideal for perimeter intrusion detection and sterile-zone monitoring. The Elara™ FB-Series ID can also hand off classified intrusions to FLIR PTZ cameras for autonomous tracking of intruders. Easy to set up, Elara™ FB-Series provide reliable detection with low false alarm rates in challenging environments, bad weather, and complete darkness.

ELARA™ FC-Series ID

Thermal Analytics Security Camera

The Elara FC-Series ID is a premium FLIR thermal security camera for perimeter protection. The Elara FC-Series ID includes onboard video analytics capable of classifying human or vehicular intrusions, resulting in fewer false alarms.The Elara FC-Series ID also offers a wide range of high-performance lenses and multiple resolutions, giving greater flexibility in tailoring security systems to specific site conditions.

Elara™ FC-Series O

Thermal Security Camera

The Elara™ FC-Series O thermal security camera is one of FLIR’s premium thermal security cameras for perimeter protection. The Elara FC-Series O integrates with external video analytics devices, such as FLIR’s TRK or third party solutions, to classify human or vehicular intrusions. The Elara FC-Series O also offers a wide range of high-performance lenses, with a choice of resolutions, offering greater flexibility for tailoring security systems to specific site conditions.

ELARA™ FC-Series R (Security)

Fixed Network Thermal Camera

The Elara FC-Series R thermal imaging camera features non-contact temperature measurement capabilities for fire detection, safety, and thermal monitoring of substations, waste disposal, and valuable equipment. The Elara FC-Series R combines state-of-the-art image detail and reliable radiometric detection. Flexible alarming options include email, web and mobile apps, edge image storage, digital outputs, or VMS event notifications.

ELARA™ FC-Series S

Thermal Security Camera

The award-winning FLIR ELARA™ FC-Series thermal network camera sets the standard for high quality thermal security cameras, delivering the best image detail in challenging environments. The ELARA Elara FC-Series S can do the work of numerous visible cameras, reducing the need for additional lighting infrastructure.

Extech IR200

Non-Contact Forehead InfraRed Thermometer

The IR200 is ideal for quickly screening individuals for elevated skin temperature. This infrared thermometer has a non-contact design that eliminates the need for replacement probe covers and other supplies. The IR200 is accurate to 0.5°F (0.3°C) with 0.1°F/°C resolution when measuring skin temperatures between 89.6°F to 108.5°F (32.0°C to 42.5°C). Adjustable alarm alerts user visually and audibly when temperature exceeds programmed limit. Optimum measurement distance of 1.9 in. to 5.9 in. (5 to 15 cm). Move the Body/Surface function switch to the Surface position for non-contact surface temperature measurements from 32°F to 140°F (0.0°C to 60.0°C). With a fast response of just 0.5 seconds, users can simply press the trigger and read temperature on the large backlit LCD display. Memory stores up to 32 readings for easy recall. Comes complete with 2 AA (1.5V) batteries and pouch. Note: This thermometer is intended for screening individuals or monitoring an individual for potential elevated skin temperatures. It is not a substitute for a clinical thermometer. Always use a clinical thermometer when high accuracy body temperature measurements are required.

FH-Series ID

Multispectral Fixed Camera for Perimeter Protection

The FLIR FH-Series ID are ruggedized, multispectral fixed cameras that integrate industry-leading thermal imaging with 4K visible imaging to provide reliable intruder-detection capabilities for perimeter security. Built-in convolutional neural network (CNN) analytics accurately detect and classify human and vehicle threats moving at high or low speeds, minimizing false alarms and daily operations costs. Custom scheduling enables security operators to set intrusion analytics to run on visible streams during the day and on thermal streams throughout the night, establishing optimized coverage for any lighting condition.

FH-Series R

Multispectral Fixed Camera for Early Fire Detection

The FLIR FH-Series R are ruggedized, multispectral fixed cameras that integrate industry-leading thermal imaging with 4K visible imaging to provide rapid visual verification of hot spots in early fire detection applications. When a hot spot or temperature change is detected, the contactless temperature measurement is sent to the operator through a connected Video Management System (VMS) for instantaneous assessment and deployment of response tactics. Custom scheduling provides security personnel the flexibility to enable and disable alarms depending on business hours and seasonality. Combining the power of thermal hot-spot detection with intelligent vehicle detection, false alarms from hot exhaust pipes can be dramatically reduced.

FLIR A500-EST

Fixed Mount FLIR EST™ Thermal Screening Solutions

The FLIR A500-EST is a non-contact screening tool that can serve as a first line of defense against potential health risks. This FLIR EST™ thermal screening solution detects and visualizes heat to quickly identify individuals with an elevated skin temperature. With a 464 × 348 pixel thermal detector and on-camera FLIR Screen-EST™ Mode, the A500-EST can be deployed as a single, standalone screening station or in a network. Compatibility with industry standards such as Modbus TCP, MQTT, RESTful API for data transfer and RTSP for video makes third-party integration easy. The camera can be connected to most Video Management Systems and is compatible with FLIR Screen-EST™ Desktop software.

FLIR ARIEL CM-3102

Full HD Mini-Dome

The Ariel CM-3102 mini-dome camera with Full HD 1080p video guarantees frame rates in complex, high motion, and low light scenes found in airports, critical infrastructure sites, commercial offices and campuses.Through its motion processing architecture, the Ariel mini-dome also delivers predictable storage, reducing overall utility costs and Total Cost of Ownership (TCO).

FLIR ARIEL CM-3202

FULL-HD MINI DOME

The Ariel CM-3202 mini dome camera offers 1080p video and fast frame rates in high-motion, low light scenes. True wide dynamic range (WDR) on the CM-3202 captures sharp video in complex environments, such as critical infrastructure sites, commercial offices, and large campuses. With a strong H.265 built-in motion processing architecture, the Ariel CM-3202 mini dome delivers predictable, efficient streaming and storage, reducing utility costs and total cost of ownership (TCO).

FLIR Elara DX-Series

Multispectral PTZ Thermal Camera

The FLIR Elara™ DX-Series multispectral pan/tilt/zoom (PTZ) security camera provides full situational awareness in the most punishing environments. Combining thermal and visible light imagers, the Elara DX-Series gives operators the ability to monitor large areas in complete darkness, glaring light, and adverse weather. The exceptional detection and identification capabilities of multispectral cameras help integrators provide solutions for challenging imaging problems at critical infrastructure sites and remote facilities.

FLIR Elara FR-345-EST

Intelligent Fixed-Mount Skin Temperature Screening

The FLIR Elara FR-345-EST is an affordable, fixed-mount radiometric camera for accurately measuring skin temperature at medium- to high-throughput entry control points. Equipped with on-edge, intelligent face detection, Elara FR-345-EST issues on-screen prompts to individuals when they need to remove glasses, while also guiding them to the correct position for best measurement. The non-contact camera automatically locates and measures the inner canthus (corner of the eye) within one second and provides an instant pass/fail graphic to the individual. Integration with VMS systems further streamlines workflow and decision-making for facilities, while helping security personnel maintain a safe distance from potential health risks. Elara FR-345-EST does not require or save personally identifiable information (PII) for skin temperature screening.

FLIR Elara R-290

Commercial Ground Radar

The FLIR Elara R-290 is a compact ground radar used to detect and provide early warning of intruders as part of a larger video surveillance system. Radars can track targets in all weather and lighting conditions and dynamically map them in real time for position intelligence. The Elara R-290 features a 90-degree field of view and up to 400-meter range for vehicle tracking and 200-meter range for human tracking, providing wide-area protection and situational awareness beyond the fence line. With simultaneous tracking of up to 32 targets and geolocation capability, the Elara R-290 can activate alarms and guide PTZ cameras for visual verification to maximize security coverage and increase the amount of time available to react to a threat.

FLIR EST Kiosk

Skin Temperature Screening Solution

Quickly screen passengers, customers, or employees for signs of elevated skin temperature with this turnkey solution. The FLIR EST Kiosk combines the temperature measurement capabilities of a thermal imaging camera plus FLIR Screen-EST™ software with the convenience of a tablet display and floor stand. This kiosk sets up in minutes, offering fully automated, self-service screening that targets the inner canthus (corner of the eye) for accurate skin temperature measurement.