Support Center
Articles:
Recorded Webinar
RECORDED WEBINAR: Steel process automation and optimization with thermal monitoring
Watch nowUse Case Scenario
Identifying Poor Interconnection On Electric Vehicle Battery Modules
Read the StoryApplication Story
MoviTherm and Biomass One Earn Fire Departments Approval with FLIR A700 Cameras
Read the StoryDocuments:
Accessories:
Lenses
- f=17/29 mm (24°/14°) FlexView™ Dual Field-of-View IR Lens (T300586)
- Learn More
- f=70 mm (6°) IR lens with case (T300095)
- Learn More
- FLIR Macro Lens 2.0x with Case (T300238)
- Learn More
- IR lens, f=10 mm, 42° (T300239)
- Learn More
- IR lens, f=17 mm, 24° (T300240)
- Learn More
- IR lens, f=18 mm (24°) f/1.0 (T300443)
- Learn More
- IR lens, f=29 mm, 14° (T300241)
- Learn More
- IR lens, f=5 mm (80°), T300805
- Learn More
Cases and Pouches
- Hard case for the FLIR Axxx Series (T300163)
- Learn More
- Hard case for the FLIR Axxx Series (T300163ACC)
- Learn More
Batteries and Power
- Gigabit PoE injector 15 W (T199507)
- Learn More
- Gigabit PoE injector 16 W (T911183)
- Learn More
Cables Adapters
- Cable M12 to pigtail, 10 m (T911853ACC)
- Learn More
- Cable M12 to pigtail, 2 m (T911852ACC)
- Learn More
- Ethernet Cable CAT6, 2m (T951004ACC)
- Learn More
- Ethernet cable M12 to RJ45, 10 m (T911855ACC)
- Learn More
- Ethernet cable M12 to RJ45, 2 m (T911854ACC)
- Learn More
- Ethernet cable M12 to RJ45F, 0.3 m (T911869ACC)
- Learn More
Options
- Option, Wi-Fi including antenna (T911850)
- Learn More
Other
- Antenna for WLAN 2.4/5 GHz (T911850ACC)
- Learn More
- A-Series Connection Board (T300268ACC)
- Learn More
- Connector cap kit (T300202)
- Learn More
- IP hood for lens (T300075ACC)
- Learn More