FLIR FC-Series AI
Model: FLIR FC-608 AI, 8.6° (75 mm) f/1.1 lens Go to Product Support
The FLIR FC-Series AI is a thermal analytics security camera that offers a reliable, cost-effective way to protect perimeters from intrusion. The AI analytics combines both DNN and motion analytics that together enhances situational awareness and incident detection, enabling users to make better informed decisions that increases safety and improves coordination and efficiency. The FLIR FC-Series AI features market-leading thermal sensitivity (<25 mK NETD) that provides crisp image clarity positively impacting the quality and performance of analytics. In addition, the FC-Series AI provides the widest range of lens options and cyber-hardened, seamless integration with Video Management Systems including FLIR UVMS and 3rd party video management systems.