Border Surveillance

360 Degree Coverage, 24/7 Performance

Government & Defense

Intelligent Surveillance

Border security and surveillance is a 24/7 operation that can’t afford downtime or periods of reduced readiness. Guarding against illegal immigration, smuggling, and terrorism demands reliable long-range threat detection and positive identification of potential threats all day, all night, and in all conditions.

Whether your primary targets are small boats on the water, or people crossing borders on foot, FLIR’s high performance cameras and radars can give you the early warning and threat assessment you need to respond efficiently and effectively. With industry standard interfaces, FLIR components are easy to integrate with the command and control solution you desire to create the rapid deployment solution you need.


FLIR border surveillance systems combine performance, coverage, and reliability to create the most efficient solutions for border protection on the market today. Our surveillance solutions enable operators to quickly distinguish between true threats and false alarms to achieve their mission.

product category

Mobile

The mission of securing a nation’s borders is challenging for many reasons, chief among them is the sheer size of the area that needs to be effectively monitored and patrolled. Vehicle-based platforms need to be able to operate independently, while still integrating with a central command-and-control facility so that sector commanders can reposition their border security assets as the tactical situation demands. FLIR’s border vehicle solutions do all this and more with modular, configurable sensors to match the mission.

LTV-X™

All-Terrain Self-Contained Mobile Surveillance System

product category

Imagers

Detecting a potential threat is just the first step. Once an object of interest is detected, it must be identified, and its threat level assessed. Without clear, long-range visual analysis of detected threats on land or water, operators can’t discern between false or nuisance alarms and alerts that require interdiction. As the world leader in thermal imaging, FLIR extends your vision with crisp, clear thermal and visible imagery to give you the information you need to respond.

TacFLIR® 380-HD

Long range HD Multi-spectral Surveillance System (Single LRU)

product category

Radars

Understanding the nature of a threat is critical to intercepting and defeating it. FLIR ground surveillance radars detect and track multiple threats simultaneously, providing precise location, heading and speed details. Covering areas beyond the fence line, security personnel can monitor and control their security zone by intercepting threats before they can cause harm. With next-generation FMCW technology in a ruggedized, MIL-spec design, FLIR radars deliver exceptionally fast class leading target detection and acquisition performance.

Ranger® R8SS-3D

Air and Ground Drone Surveillance Panel Radar

product category

Handhelds

FLIR handheld imagers provide support for essential military and law enforcement CONOPS, and are lightweight, powerful, and easy to use. Our solutions provide connectivity for complete awareness, target engagement, force protection and more. The FLIR Recon series of thermal binoculars and monoculars can combine longer range imaging with enhanced features like hot-swappable batteries, laser rangefinders, a digital magnetic compass, and up to 10x optical zoom for target identification at greater standoff range.

Recon® V

Thermal Binocular with EO, Laser Rangefinder and Laser Pointer

product category

Unmanned Aerial Surveillance

Identify, track, and analyze moving objects from the air with the ability to deploy from anywhere, day or night. FLIR UAS are renowned for operating in demanding environments and inclement weather, including high altitudes, gusting winds, and rain and snow. Expand visual range in complex environments that provide situational awareness for agents.

R80D SkyRaider™

Advanced Multi-Mission UAS