Cart

Added to cart

Go to cart

Your order qualifies for free 2-day shipping and easy returns

Lenses for Long-Wave Infrared (LWIR) Cameras for 8-14 µm

LWIR Zoom Lens Assemblies

Model: LWIR 40-100 DFOV Go to Product Support
product image

Teledyne FLIR custom and off-the-shelf long-wave infrared (LWIR) continuous zoom (CZ) optical assemblies and lenses are for integrators and operators who do not compromise on quality. All lens assemblies have near diffraction limited performance and include advanced features that ensure continuous focus through the zoom. Formerly New England Optical Systems (NEOS) and now part of Teledyne FLIR, the world-class technical services team provides product support and can also develop new or customize existing lens assemblies for a camera, application, and mission. Designed to maximize infrared-camera performance, the LWIR CZ lens assemblies provide the competitive advantages required in the field and marketspace for a wide range of defense, security, and commercial applications.

  • Uncompromised Performance and Reliability

    Designs have near diffraction limited performance through zoom enabling users to Detect, Recognize, and Identify (DRI) threats in real time.

  • Smart Optics Ensure Continuous Focus

    Control electronics and additional features go beyond simple focus and zoom to provide focus when and where you need it.

  • Custom Designs and Support for the Mission

    Teledyne FLIR technical services team can develop new or customize existing zoom lens assemblies for a camera, application, and mission.

12 Considerations for Thermal Infrared Camera Lens Selection

12 Considerations for Thermal Infrared Camera Lens Selection

Many factors must be considered when choosing an infrared lens for a thermal imaging camera. These include knowledge of the technology being used and of the intended application for the imager. It is also essential to have a good idea of what results must be achieved in light of the price range budgeted for a new IR camera lens (the entire lens assembly mounted to the camera). Knowing these critical aspects of IR lenses can facilitate the selection process.

Specifications
Thermal Spectral Range
7.5- 13.5µm
Performance
Thermal Spectral Range
7.5- 13.5µm
Imaging & Optical
Back Working Distance
6.35 mm
Distortion
WFOV < 3.1%; NFOV < 2.4%
f-number
1.6
Focal Length
40/100 mm
Focal Plane Dimension
7.68 x 6.14 mm (9.83 mm circular)
Through Zoom Boresight
≤ 0.10 mm
Zoom Time (End to End)
NFOV to WFOV ≤1.0 sec
Connections & Communications
Communication Protocol
RS422, 115200 baud (default), Option: RS232 and programmable baud rate
Transmission
> 86% (8.0 - 12.0µm with HEAR); spectrally weighted
Electrical
Current Consumption
Standby < 0.2 A (20°C)
Power UP < 0.7 A (20°C)
Typical Move < 0.4 A (20°C)
Mechanical
Control Features
Thermal Gradient Compensation
Object Range Compensation
ID Module
Built-In Test (BIT)
Data Logging Module (optional)
High Speed Communication - SPI (optional)
User Defined Command Aliases
Easily Upgradable and Expandable
Drive Voltage
12 VDC (if controller option is added)
Focus Time
< 1 sec (infinity to close focus in NFOV)
Focus/Zoom Mechanism
Motorized adjustable
Size [H x W x L]
87.7 x 74.9 mm
Weight
< 315 grams
Environmental & Approvals
Front Optic Sealing
IP67
Operating Temperature
-32°C to +80°C
Shock
30 G
Vibration
Random vibration, from 10 Hz to 500 Hz
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

LWIR Zoom Lens Assemblies - Model: LWIR 40-100 DFOV

Change Selection