High-Performance TX2 Carrier Board for Embedded Vision

Quartet Embedded Solutions for TX2

Model: ACC-01-6005: Quartet Carrier with TX2 Module 8GB Go to Product Support
product image

Quartet Carrier Board for TX2 enables easy integration of up to 4 x USB3 board-level cameras at full bandwidth. The Nvidia Jetson deep learning hardware accelerator allows for a complete decision making system on a single compact board. This custom carrier board provides a fully integrated SOM design which optimizes size and cost by eliminating the need for peripheral hardware and host systems.

$1,017.00
Buy Now
Product Shipping FREE Shipping
Product Returns Shipping & Returns

  • TURNKEY Solution: Run up to 4 cameras simultaneously

    With its 4x USB3 TF38 connectors, the NVIDIA Jetson TX2 module and pre-integrated Spinnaker SDK, the Quartet enables integration of up to four board-level cameras simultaneously running in a single system.

  • REDUCE SYSTEM FOOTPRINT

    Fully integrated SOM design eliminating the need for peripheral hardware and host systems. It combines power and data transmission over a single cable for a remarkably compact footprint, allowing integrators to easily integrate a powerful single board computer (SBC) into space constrained vision systems.

  • POWERFUL AND FLEXIBLE HARDWARE

    Three system options available depending on your needs. Two options with the module pre-installed with the FLIR Spinnaker SDK, enabling plug and play compatibility with FLIR Blackfly S USB3 board-level cameras. Or the option to buy only the carrier board and build your own system.

Specifications
Features
CPU
Dual-Core NVIDIA Denver 1.5 64-Bit CPU and Quad-Core ARM®Â Cortex®-A57 MPCore processor
Input_Output
USB 3.0 x 4 (TF-38)
USB 2.0 type A x 1
USB 3.0 type A x 1
Power switch x 1 with LED
Micro SD slot x 1
OTG x 1
Memory
8 GB 128-bit LPDDR4 51.2GB/s
Other
Expansion
SATA connector x1
Fan connector x1
GPU
256-core NVIDIA Pascal™ GPU architecture with 256 NVIDIA CUDA cores
Performance
Module Power
7.5W / 15W
Power Input
10~24Vdc with 2-pin terminal block
Physical
Dimensions
138mm × 92mm × 18.2mm
Mass
182g
Operating Temperature
-4°F — 140°F (-20°C — 60°C)* w/0.5 m/s air-flow
Part Number
ACC-01-6005
Storage
32 GB eMMC 5.1
Storage Humidity
5 — 95% @ 40°C, non-condensing
Storage Temperature
-40°F — 158°F (-40°C — 70°C)
Recommended System Configuration
Operating System
Arch Linux
Related Documents

Quartet Embedded Solutions for TX2 - Model: ACC-01-6005: Quartet Carrier with TX2 Module 8GB

Change Selection

$1,017.00