4MP QUAD HD and 4K ULTRA HD Cameras

FLIR Quasar™ Premium Bullet

Model: CB-6408-11-I, 4K UHD, 46° (Tele) 97° (Wide) FOV Go to Product Support
product image

FLIR designed the Quasar Premium Bullet for vigilant situational awareness in the most demanding environments and for capturing critical evidential and forensic video. Available in 4MP QHD or 4K UHD, Quasar Premium Bullet cameras deliver superior image quality and IR-illumination for exceptional performance. They’re ideal for critical infrastructure sites, remote facilities, or any large areas requiring close monitoring. Quasar premium cameras are fully NDAA-compliant, come equipped with high-end cybersecurity safeguards, and use low bandwidth. Compatibility with the FLIR eco-system of accessories as well as the ability to operate more cameras on the same network both contribute to a lower total cost of ownership. Seamless integration with a wide range of video management systems, including United VMS provides an open, true end-to-end solution.

Sales Contact Contact Sales
  • Built for Harsh Environments

    Rugged design, greater operational efficiencies, and fast setup

  • Versatile, Intuitive, Secure

    Install and set up the camera with United VMS within minutes and minimize implementation costs

  • Superior Image Quality

    Optimal resolution and adaptive streaming during surveillance and forensic reporting

Contact Sales

Want more information on this product?

Call 800 254-0632 to speak with a knowledgeable specialist.

Specifications
General
Automatic Electronic Shutter [AES]
1/2~1/32000 (auto)
Compression
Enhanced H.265 Main Profile + Enhanced H.264
Main/High/Baseline Profile + MJPEG
Day/Night Mode
Yes, support for Enhanced Low Light performance
Digital Slow Shutter [DSS]
1/2~1/30(NTSC)
1/2~1/25(PAL)
Dimensions
258.41×92.76×92.47mm (10.17×3.65×3.64 in.)
Enclosure
Indoor/Outdoor: IK10 rated vandal IP67
Firmware Upgrade
Flash memory for upgrade of camera firmware over the network
Input Voltage
AC24V, DC12V, POE+
Power Connection
PoE: RJ45
DC 12V / AC 24V: Terminal block
Power Consumption
With Heater and IR
DC 12V / 18W
AC 24V / 17.64W
POE / 17W
Privacy Zones
Yes
Scanning Mode
Progressive
Shutter WDR
130dB on 15 FPS
120dB on 30 FPS
Tamper Detection
Yes
Unit Weight
1.086kg (2.39 lbs.)
Warranty
According to FLIR RMA Policy and Process Notice document
Compliance & Certifications
International
CE marked, EN61000-6-3 & EN50130-4, RoHS, RCM, WEEE
USA
UL, FCC Part 15 (subpart B, class A)
Cyber Security
Security
Password protection, Password policy enforcement, IP address filtering, HTTPS encryption, IEEE 802.1X network access control, Digest authentication, CA & self-signed certificates Protect from failed log-in Service Firewall
Environmental
Defog
Yes. Heater ring
Shock & Vibration
ISTA 2A
Environmental
Humidity
0% - 95%
Operating Temperature
-40°C to 60°C (-40°F to 140°F) cold start
Storage Temperature
-40°C to 60°C (-40°F to 140°F)
Measurement & Analysis
Automatic Gain Control
Auto
Other
Salt Tolerant
NEMA 4X
PTZ
Pan_Tilt_Spin
360° / ±90° / 360°
System Integration
Angle of Illumination
90°
Bi-directional Audio
1 Audio Line Input, G.711 a/µ-law, AAC support + 1 Audio Line Output
Distance
40m (131 ft.)
Ethernet
10/100,1000 IEEE 802.3, auto sensing 1 × RJ45
Input
1 dry alarm contact
LED Type
High efficiency SMD
Network Protocol
IPv4, IPv6, HTTP, HTTPS, UPnP, DNS, DDNS, NTP, RTSP, RTP, TCP, UDP, ICMP, IGMP, DHCP, ARP, IEEE 802.1X, FTP, RTCP, PPPoE, SMTP, SNMP, QoS, TLS, LDAP, ONVIF Profile G / T / S
Output
1 Relay Contact
Peak Emission Wavelength [nm]
850
Remote Configuration
Via web browser or supported video management software
Supported Web Browser
Internet Explorer, Firefox, Chrome, Edge, Opra
Video & Recording
Maximum Performance
H.264/H.265 30/25 FPS @ 4K +
H.264/H.265 30/25 FPS @ 1080p
(NTSC/PAL)
Rate Control
CBR, CVBR, MJPEG
Resolution Range
Scalable from D1 to 4K
SD Card Recording1
MicroSDXC up to 512GB, SD Bus Mode UHS I
Video Motion Detection
Yes
Visible Camera
Backlight Compensation
On / Off
Bandwidth
Configurable between 64Kbps and 20Mbps
Image Sensor
1/1.8" CMOS
Lens Type
Varifocal 3.6-10mm, 97°~46° HFOV, F1.5, D/N, motorized auto-focus / auto-iris, P-Iris lens
Mechanical IR Cut Filter
Yes
Noise Reduction
3D & 2D
Sensitivity
0.07 (color)/0.01 (BW), 0 Lux with IR illuminator ON, measured at 30 IRE
Sensor Resolution
3840 × 2160
Signal to Noise Ratio
±50 dB
White Balance
Auto / ATW / Manual / One Push
Accessories
Media Gallery
Related Documents

FLIR Quasar™ Premium Bullet - Model: CB-6408-11-I, 4K UHD, 46° (Tele) 97° (Wide) FOV

Change Selection