High Performance Server

USS - SMB Elite

Go to Product Support
product image

The FLIR Universal Systems Solution-SMB Elite is a compact, efficient, and high-performing server that meets the needs of small to mid-sized businesses. Key benefits include simple set-up and maintenance, reduced installation time, and excellent system management capabilities. With video surveillance storage requirements up to max RAID 48TB and Non-RAID 64TB and support for up to 300 cameras, the USS-SMB Elite becomes a complete, economical system when paired with optional pre-installed Latitude VMS.

Contact Sales
  • Reduced installation time

    By adding storage to the server, the USS-SMB Elite reduces unit counts, installation time and total cost of ownership.

  • Easy set up and maintenance

    Rack requirements ideal for tight spaces

  • Fast, reliable performance

    The USS-SMB Elite is optimized for FLIR Latitude

Contact Sales

Want more information on this product?

Call 1-800-322-3731 to speak with a knowledgeable specialist.

Specifications
Overview
Chipset
Intel® C240 series
Dimensions
434 x 595.63 x 42.8 mm (wxdxh)
Form Factor
1U rack
Memory
16GB 2666MT/s DDR4 ECC UDIMM
Operating System
Microsoft Windows Server 2016 & Server 2019
Processor
Quad-core Intel® Xeon® processor Intel Xeon E-2136 3.3GH product family
RAID Controller
RAID Controller H330
Systems Management
iDRAC9, Basic
Warranty
3-year ProSupport and Next Business Day On-site Service
Weight
12.2 kg (26.89 lb.)
Compliance & Certifications
Certifications
Nemko, CE, FCC, C-Tick, ICES, VCCI, CCC, BIS
Connections & Communications
Communication
Embedded DP 1GB NIC
I/O Slots
PCIe Riser, 1x FH x8 PCIe Gen3 slot, 1x LP x4 PCIe Gen3 slot
Processor Sockets
1
USB Port
Front ports: 1x USB 2.0, 1 x iDRAC micro USB 2.0 management port Rear ports: 2 x USB 3.0
Physical
Rack Support
1U/2U static rails for 2-post and 4-post racks
Power
Power Supply
Single, Cabled Power Supply, 250W
Video & Recording
Hard Drive Bay
4 x 3.5 hot-plug SATA, SAS Chassis
Hard Drive Storage
Enterprise-class, hot-swap hard drives (see model numbers): maximum internal storage: 64TB raw data
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to a dual use product controlled for export by the Export Administration Regulations (EAR). Diversion contrary to US law is prohibited. US Department of Commerce authorization is not required prior to export or transfer to foreign persons or parties unless otherwise prohibited.

USS - SMB Elite