High Performance Server

USS - BSC

Go to Product Support
product image

The FLIR Universal Systems Solution-BSC is a compact, efficient, and high-performing server that meets the needs of small to mid-sized businesses. Key benefits include simple set-up and maintenance, reduced installation time, and excellent system management capabilities. With video surveillance storage requirements up to max RAID: 48TB and Non-RAID: 64TB and support for up to 200 cameras, the USS-BSC becomes a complete, economical system when paired with optional pre-installed Latitude VMS or Horizon VMS.

Contact Sales
Contact Sales

Want more information on this product?

Call 1-800-322-3731 to speak with a knowledgeable specialist.

Specifications
Overview
Chipset
Intel® C240 series
Dimensions
434 x 595.63 x 42.8 mm (wxdxh)
Form Factor
1U rack
Memory
16GB 2666MT/s DDR4 ECC UDIMM
Operating System
Microsoft Windows 10 IOT
Processor
Intel® Core™ i3-8100 CPU @ 3.60GHz
RAID Controller
PowerEdge RAID Controller On Board S140
Systems Management
iDrac9, Express
Warranty
3-year ProSupport and Next Business Day On-site Service
Weight
12.2 kg (26.89 lb.)
Compliance & Certifications
Certifications
Nemko, CE, FCC, C-Tick, ICES, VCCI, CCC, BIS
Connections & Communications
Communication
Embedded DP 1GB NIC
I/O Slots
PCIe Riser, 1x FH x8 PCIe Gen3 slot, 1x LP x4 PCIe Gen3 slot
Processor Sockets
1
USB Port
Front ports: 1x USB 2.0, 1 x iDRAC micro USB 2.0 management port Rear ports: 2 x USB 3.0
Physical
Rack Support
1U/2U static rails for 2-post and 4-post racks
Power
Power Supply
Single, Cabled Power Supply, 250W
Video & Recording
Hard Drive Bay
4 x 3.5 hot-plug SATA Chassis
Hard Drive Storage
Enterprise-class, hot-swap hard drives (see model numbers): maximum internal storage: 64TB raw data
Related Documents

USS - BSC