Compact IP Video Appliance with Built-in PoE

USS Edge Appliance

Model: USS-EDGE-POE-02TB Go to Product Support
product image

The FLIR USS Edge Appliance is a compact video appliance ideal for mobile security deployments, including mass transportation, marine applications, and mobile command centers. Equipped with an eight-port PoE switch, up to 16TB of video storage, and preloaded United VMS software, the USS Edge Appliance is an enterprise-grade solution that can be used as an independent VMS or to extend security systems across multiple locations.

Sales Contact Contact Sales
  • VERSATILE AND SCALABLE

    Seamlessly extend your video security system across multiple locations.

  • COST SAVINGS

    The USS Edge Appliance operates efficiently to help your bottom line.

  • SIMPLE DESIGN, RELIABLE PERFORMANCE

    Built to last within complex security ecosystems.

Contact Sales

Want more information on this product?

Call 800 254-0632 to speak with a knowledgeable specialist.

Specifications
General
Dimensions
43.9 x 220 x 244.3 mm (1.72” x 8.66” x 9.62”)
Form Factor
Small and compact Form Factor with 8-port POE switch
Memory
8GB DDR4
Monitoring
Up to 220 FPS at 1080p
Operating System
Microsoft® Windows 10 IoT Enterprise 64 bit
Power Consumption
80W min, 200W max, POE Power 120W
Power over Ethernet (PoE)
8 x 10/100 RJ-45 ports
Power Supply
200W; 100 to 240 VAC, 50/60 Hz, Single non-redundant power supply
Processor
Intel® Core™ Skylake i3-6100
Warranty
3 years
Weight
max. weight: 2.5 kg (5.5 lb)
Compliance & Certifications
Certifications
UL, CE, FCC, LVD
Environmental
Operating Temperature
0°C to 40°C (32°F to 104°F)
System Integration
Alarm IO
4 x alarm-in; 4 x alarm-out
Audio
Via HDMI or 3.5mm audio jack 1 x Mic-in / 1 x Headphone-out
Networking
Dual NIC, 2 x 10/100/1000 Mbps RJ-45
USB Port
2 x USB 3.0, 1x eSata
UI-UX
Video Output
2 x Standard HDMI, 1 x Display Port (Only 2 are supported simultaneously)
Video & Recording
Hard Drive Storage
2TB 3.5” SATA
Recording
80 Mbps
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

USS Edge Appliance - Model: USS-EDGE-POE-02TB

Change Selection