Land Systems - Fixed Surveillance

Filter Products

All Products (7) Grid view Grid view List View List View

Ranger® HDC MR

High Definition Mid-Range Surveillance System

The Ranger HDC MR sets a new standard for surveillance with its ability to detect illegal activities even in degraded weather conditions, utilizing embedded analytics and image processing to reduce the cognitive workload, enabling operators to distinguish quickly between true threats and false alarms. The HDC MR is not only a superior system in bad weather, it also provides increased uptime and reduces cyber risks -- a reliable tool that adds days of efficient surveillance and reduces risk compared to previous generations of systems.

Ranger® HDC MS

Long-Range, Pan-Tilt, EO and IR Multi-Sensor with LRF

The Ranger HDC MultiSensor system integrates the long range, mid-wave HD Ranger HDC with a variety of powerful daylight sensors, and optionally a Laser Range Finder, GPS, Digital Magnetic Compass, and Automatic Video Tracker. An array of advanced functions and options are available to meet the most demanding needs. All sensors on the Ranger HDC MultiSensor units are mounted on a fast and accurate Pan & Tilt unit.

Ranger HRC®

Portable, Long Range Thermal Imager

The Ranger HRC is a high-resolution mid-wave thermal imaging system built around a large format 640x512 array and a choice of powerful continuous-zoom telescopes. Available in its standalone, environmentally hardened enclosure, the system can also integrate an optional high-magnification CCD-TV camera, laser rangefinder, and digital magnetic compass.

Ranger® HDC

Portable, Long-Range HD Thermal Imager

The Ranger® HDC is a RealHD thermal imager with a 1280x720 cooled detector. Featuring the FLIR Image Processing Engine, the Ranger HDC provides exceptional long range thermal imaging performance and 22x continuous optical zoom to maintain situational awareness for effective target assessment.

DefendIR

Mid-Range Pan/Tilt Multi-Sensor

The Ranger® MS-UC DefendIR is an industry-leading mid-range thermal imager that can see in complete darkness and through a multitude of environmental conditions, including smoke, rain, snow, dust, and dense fog. The Ranger DefendIR is ideally suited for day and night perimeter security, maritime surveillance, and DHS/DoD applications. The ruggedized housing is environmentally sealed and certified to meet NEMA4X and IP66 specifications, standing up to the most challenging weather and temperature conditions.

EnforcIR

Mid-Range Pan/Tilt Multi-Sensor with Spotlight

The Ranger MS-UC EnforcIR™ is a unique deterrence system that builds on the impressive capabilities of the DefendIR™. Along with a daylight/low-light CCD camera and an uncooled VOx thermal imager, the Ranger MS-UC EnforcIR adds a high power spotlight to detect, deter, and temporarily disorient intruders. In fact, its 12 million candlepower spotlight can illuminate trespassers within a one-mile radius — ideal for perimeter security, border surveillance, crowd control, deterrence, and SAR operations.

ThermoVision (THV) 3000 MultiSensor

Surveillance System for Long-Range Applications

The ThermoVision™ (THV) 3000 detects and classifies illegal activities and threats in total darkness, smoke, sand haze, and broad daylight conditions. The thermal camera is equipped with a long-wave, cooled Quantum Well Infrared Photodetector (QWIP) and switchable optics offering three different fields of view. It provides excellent situational awareness while also closely monitoring suspect activities in real-time. Ideal applications include perimeter security, border and coastal surveillance, force protection, and mid-range threat detection.

Collapse Expand
Compare products (0/3)