Electrical Tools - Voltage & Current Testers

Filter Products

All Products (17) Grid view Grid view List View List View

DA50

Telescoping AC Current Detector

The DA50 detects AC current (200 mA to 1000 A) in shielded wires, wires behind walls, metal circuit breaker and junction boxes. The telescoping probe extends to 0.9 m (36 in) with a reach distance of 1 m (39 in). The DA50 includes features such as a red LED light indicator and a switch-controlled ON/OFF beeper.

DVA30

Non-Contact AC Voltage and Current Detector

The Extech DVA30 is the only two-in-one current/voltage detector designed for electrical testing. It detects AC voltage from 12 Volts to 600 V and AC current from 200 mA (0.2 in. distance) to large current flows, up to 1000 Amps, from a distance. Sensitivity adjustments increase or reduce sensor trigger threshold. Audible and visual indicators show the presence of current or voltage. The DVA30 can be used to trace concealed wires in walls and floors, identify hot wires, trace current flow behind walls, in conduits, through concrete, or underground. The sensitivity is high enough to trip on low voltage HVAC or similar signal levels. Complete with four LR44 button batteries and pocket clip.

Extech DA30

Non-Contact Adjustable AC Current Detector

The DA30 detects AC Current (200 mA to 1000 amps) through shielded wires, conduit, and metal circuit breaker or junction boxes with audible and visual indication. Sensitivity adjustment increases or reduces sensor trigger threshold. CAT III-600-volt, CE approved and UL Listed. Comes with pocket clip, four LR44 button batteries, and user guide.

Extech DV23

Non-Contact Voltage Detector

Use the Extech DV23 to quickly check for the presence of live wires before performing any electrical testing. Suitable for outlets or against wire insulation testing, this AC Voltage Detector can be used for non-contact detection of AC Voltage from 50 V to 600 V (50 Hz/60 Hz). Red LED indicates the presence of voltage. Comes with two AAA batteries.

Extech DV25

Dual-Range AC Voltage Detector with Flashlight

The Extech DV25 is a Dual-Range NCV Detector that combines two models into one. The low range measures down to 24 Volt and the high range measures up to 1000 Volt. Includes audible and visual indication, rugged double molded housing, and a bright built-in LED flashlight. Complete with 2 x AAA batteries.

Extech DV30

Non-Contact Adjustable AC Voltage Detector

The Extech DV30 is a Non-Contact AC Voltage Detector with an adjustable sensitivity to pinpoint voltage source. AC Voltage detection from 12 Volt to 600 VAC; CAT III-600 Volt safety rating. Complete with four LR44 button batteries and a pocket clip.

Extech DV690

Non-Contact High Voltage Detector (69 kV)

The DV690 is a rugged and reliable voltage detector that can quickly and safely detect up to 69 kV in high voltage (HV) electrical systems. This non-contact, industrial-grade tool provides an extra layer of protection for anyone who works around HV electrical systems including electric power utility, storm restoration, telecommunications, and public safety professionals. Audible and visual alarms notify users of dangerous voltage presence, helping them maintain a safe distance in hazardous locations. Plus, five flexible mounting options make it easy to operate the device to get the job done efficiently.

Extech ET20

Voltage Tester

The Extech ET20 is a compact dual indicator Voltage Tester. 100 V to 250 V AC/DC volt detection. Probes snap on housing for easy, one-hand operation.

Extech ET20B

Voltage Detector

The Extech ET20B is a compact-size AC/DC Voltage Detector (100-250 V AC/DC). It features a neon light voltage indicator, built-in test leads, pocket clip, and insulated housing.

Extech ET23B

Low Voltage Tester

The Extech ET23B is a compact low voltage tester with a range of 5 to 50 V AC/DC detection. The built-in alligator test leads support easy, one-hand operation while the neon light indicators identify the presence of voltage.

Extech ET25

Voltage Tester

The Extech ET25 is an AC/DC neon Voltage Tester. It checks voltage from 80 to 250 V AC/DC. Neon indicator glows if circuit is live. The ET25 features a pocket clip and insulated housing.

Extech ET26B

Voltage Tester

The Extech ET26B is a compact AC/DC neon voltage tester with an AC/DC range of 120 V to 240 V and an AC range of 277 V to 480 V. The built-in test lead supports easy, one-hand operation while the neon indicator glows if the circuit is live. Featuring a pocket clip and insulated housing.

Extech ET28B

Voltage Tester

The Extech ET28B is a compact AC/DC neon voltage tester with an AC range of 120 V to 480 V and a DC range of 120 V to 240 V. The built-in test lead supports easy, one-hand operation while the neon indicator glows if the circuit is live. Featuring a removable protective lead cap, 73.6 cm (29 in) cable, and insulated housing.

Extech ET30B

Voltage Tester

The Extech ET30B is a compact voltage tester that can detect AC/DC at 6 V, 12 V, or 24 V. The built-in 103 mm (40.5 in) stainless steel test probe features a 1.5 m (5 ft) cable and insulated alligator clip. A bright, xenon voltage indicator glows if the circuit is live. This detector operates without a battery.

Extech ET38

Voltage/Continuity Tester

The Extech ET38 is a compact size AC Voltage/Continuity Tester with a 12 to 300 V AC voltage detection range. It has an LED light indicator and includes a built-in screwdriver tip, pocket clip, and two button batteries.

Extech ET60

Voltage and Continuity Tester

This easy-to-use voltage tester is designed with 7-range LED indicators that quickly shows the range of the AC and DC Voltage measured. The meter vibrates when Voltage is detected >85 V. Its built-in non-contact voltage detector function easily detects live voltages from 90 to 1000 V AC. The AC frequency bandwidth is from 45 to 66 Hz. Functions include continuity with audible and visual alert. Designed with a bright built-in flashlight and a rugged double molded housing with integrated test leads.

Extech VT30

LCD Multifunction Voltage Tester

The Extech VT30 is a voltage, continuity and phase tester, featuring a built-in flashlight and backlit digital display with bar graph. This rugged tester is protected by a double molded IP64 housing and offers polarity detection with LEDs for positive and negative DC as well as a CAT III 600 Volt / CATIV 600 Volt safety rating. The VT30 comes complete with a one year warranty, 2 AAA batteries, protective cap, and pouch case.

Collapse Expand
Compare products (0/3)