sUAS Cameras & Kits - Ready to Fly Solutions

Filter Products

All Products (2) Grid view Grid view List View List View

MUVE C360

Integrated Multi-Gas Detector for Unmanned Aerial System

The MUVE™C360 is a multi-gas detector completely integrated with an unmanned aerial system (UAS) to provide real-time continuous monitoring of chemical hazards while on the move. The sensor block boasts 8-channels, which includes a photoionization detector (PID), Lower Explosive Limit (LEL) detector, and six other sensors. The integrated snorkel is designed to negate the effects of rotor wash, extending past the propellers to sample the unperturbed air. The MUVE C360 sensor block quickly latches to a proprietary integration dock mounted to the UAS. The calibration station features the same dock, so the operator can easily connect for routine sensor verification. Sensor readouts are prioritized based on alarm conditions and are displayed real-time on the pilot’s interface in the VueLink™ app. The MUVE C360 is a time-saving, game-changer for emergency responders, industrial safety officers, and environmental monitoring experts.

SIRAS

Professional Drone With Thermal and Visible Camera Payload

SIRAS is an affordable, easy-to-fly, IP54-rated professional drone with an interchangeable payload system for industrial and utilities inspection, firefighting, law enforcement, and search and rescue missions. With front collision avoidance, hot swappable batteries, a 31-minute flight time, and no restrictive geofencing, professional UAV pilots can fly safely when and where the mission demands.

The quick-connect Vue® TV128 payload features patented MSX® technology, adding visible-light outlines to thermal imagery to provide critical information in real time. The 16MP visible camera delivers clear, pinpoint details with a 128x zoom. A 640x512-pixel, radiometric FLIR Boson® provides sharp thermal imagery, 5x digital zoom, and accurate temperature-measurement.

Designed for data security, SIRAS stores imagery on an onboard microSD card and does not include cloud connection capability. To further protect data chain of custody, pilots are not required to create an online profile, increasing ease of use and reducing potential unintended online data access. SIRAS provides best-in-class imagery, mission flexibility, secure data, and compatibility with the leading photogrammetry software enabling the pros to get the job done.

Collapse Expand
Compare products (0/3)