Make Critical Decisions Quickly


Thermal Imaging Cameras 

FLIR T-Series

Whether it's your responsibility to maintain a factory's uptime or keep the power flowing through distribution networks, FLIR T-Series thermal cameras offer the flexibility, precision, and features needed to inspect equipment safely and prevent breakdowns. These high-quality thermal imaging cameras pair outstanding range and resolution with the ergonomics professional thermographers need to work comfortably all day long. From the 180° optical block rotation on T500-Series models, to the OSX™ Precision HDIR optical system designed exclusively for the T1K, the T-Series offers the next level in design and performance.


 

Fast, Flexible & Accurate in Any Environment

Fast, Flexible & Accurate in Any Environment

FLIR T800-Series High-Performance Thermal Cameras, now featuring the T865, are the new standard in predictive/preventative maintenance tools, now with optional on-board Inspection Routing for a new level of precision and flexibility. Avoid costly power outages and plant shutdowns through regular predictive maintenance routines with this flexible and innovative IR camera.

Expert Features, Ergonomic Design

Expert Features, Ergonomic Design

Work more comfortably with flexible viewing and let the T1K's rotating optical block aim for the tough angles. With programmable buttons, touchscreen access to menu features, and outstanding HD resolution, the T1K makes your inspection day easier.

Find Hidden Faults & Confirm Repairs

Find Hidden Faults & Confirm Repairs

The new FLIR T500-Series has the features professionals need to accurately troubleshoot hot spots and potential faults. With the 180° rotating lens platform and a bright 4” LCD, FLIR T530/T540 cameras are engineered to help users diagnose hard-to-reach components in any environment. Advanced on-camera measurement tools, laser-assisted autofocus, and FLIR’s industry-leading image quality ensure you’ll find and diagnose problems quickly.

 

T865 product ad for T-series page.jpg

FLIR_Line_Ironbow.png

Two fields of view, one lens, ZERO compromise

FLIR FlexView™ Dual Field of View Lens

T-Series thermal studio suite Ad.jpg

corp respn ironbow shorter.pngT5XX-ignite-product-hires-v6.png

FLIR Ignite™ Cloud Solution

Improve your team’s efficiency and capabilities with the FLIR Ignite cloud solution, a new feature that's now included on FLIR T5xx- and T8xx-Series cameras. With Ignite, you can directly upload, organize, and share images from your camera via Wi-Fi, ensuring your data is safe in one place and easily accessible from any device.

t1k_black3.jpg

T1K HD Thermal Imaging Cameras

Get ready for outstanding thermal infrared performance, built on 50 years of experience. With an agile new graphical user interface, up to 3.1 MP in resolution, and FLIR OSX™ Precision HDIR lenses, T1K cameras are designed to be the ultimate tool to streamline your workday and make you the hero.

t800 series white.jpg
T800-Series High-Performance Thermal Cameras

The T800-Series simplify inspections outside in challenging light conditions thanks to the integrated, color viewfinder and bright LCD display. The 180° rotating lens platform and thoughtful ergonomic design help users quickly diagnose failing components, while the optional 6° telephoto lens helps ensure accurate temperature measurement of small targets from farther distances.

T540 white.jpg
T500-Series Professional Thermal Imaging Cameras

Simplify thermal inspections and spend less time in the field with this new generation of ergonomic T-Series cameras. From the 180° rotating optical block to the simplified state-of-the-art connectivity, the T500-Series will help you find hot spots and potential faults quickly and efficiently.

FLIR_Line_Ironbow.png

Compare Models
FLIR T560
FLIR T560

Professional Thermal Camera

FLIR T1010
FLIR T1010

HD Thermal Imaging Camera

FLIR T865
FLIR T865

High-Performance Handheld Infrared Camera

FLIR T540
FLIR T540

Professional Thermal Camera

FLIR T840
FLIR T840

High-Performance Thermal Camera with Viewfinder

FLIR T530
FLIR T530

Professional Thermal Camera

FLIR T1020
FLIR T1020

HD Thermal Camera with Viewfinder