Streaming, Recording, and Analysis Software

FLIR Research Studio

Model: FLIR Research Studio Professional Edition - 1 Year License Go to Product Support
product image

FLIR Research Studio is designed to work the way you do, providing robust recording and analysis capabilities with an intuitive user interface for a variety of research & development applications. This premium, advanced thermal analysis software offers a simplified workflow for displaying, recording, and evaluating data from multiple FLIR cameras simultaneously – allowing you to quickly interpret and understand critical information. FLIR Research Studio also features multi-language and multi-platform support (Windows, MacOS, Linux) to improve collaboration between team members, increase efficiency, and help reduce the potential for misinterpretation due to poor translations. FLIR Research Studio is available as a 1-year subscription in Standard Edition or Professional Edition. The Professional Edition offers an expanded set of analysis tools and features to help streamline recording, analysis, and export processes. With a Professional Edition license of Research Studio, you can share data more conveniently than ever using the free Research Studio Player application.

$850.00
Sales Contact Contact Sales

Designed to work the way you do

  • Simple to use

    Quickly interpret and understand critical thermal measurement data with the easy Connect, View, Record, Analyze, and Share workflow

  • Advanced thermal analysis

    Features a wide assortment of thermal measurement tools including multiple region-of-interest types, data plotting options, sophisticated image filters, and isotherms to acquire meaningful data

  • Share results easily

    Collaborate and share data with team members in standard file, image, and movie formats across multiple operating systems, in 22 different languages

Contact Sales

Want more information on this product?

Call (866) 477-3687 to speak with a knowledgeable specialist.

Specifications
Cameras Supported
A35sc, A65sc, A50/A70, ETS320, GF77a, C2/C3, E53/E75/E85/E95, T5xx, T6xx, T1k (T1010/T1020/T1030sc/T1040/T1050sc), T865 A3xx/A6xx, A6xxx cooled, A8xxx cooled, A8580 Series, A6780 Series, FLIR A400/A700 Series, RS8500 Series, X6800 Series, X6900 Series, X8500 Series, RS6700, RS6800, RS8200, RS8300, SC6x00/SC8x00 Series (SC6100/SC6200/SC6700/SC6800/SC8200/SC8300)
Color Palettes
21 available palettes organize into categories, recently used, and live preview
General
Cameras Supported
A35sc, A65sc, A50/A70, ETS320, GF77a, C2/C3, E53/E75/E85/E95, T5xx, T6xx, T1k (T1010/T1020/T1030sc/T1040/T1050sc), T865 A3xx/A6xx, A6xxx cooled, A8xxx cooled, A8580 Series, A6780 Series, FLIR A400/A700 Series, RS8500 Series, X6800 Series, X6900 Series, X8500 Series, RS6700, RS6800, RS8200, RS8300, SC6x00/SC8x00 Series (SC6100/SC6200/SC6700/SC6800/SC8200/SC8300)
Operating System
• Windows 10 (64-bit) or latest version • Windows 8.x (64-bit) • Windows 7 (64-bit) • Linux (or latest versions): Ubuntu 16.04, RHEL/CentOS 7, Fedora 31, Mint 19.3 • MacOS High Sierra – latest version
Versatility
Stats analysis across multiple videos, images, and camera streams
Communication & Data Storage
File Extraction_Trimming [Based on Playbounds]
Yes
File Formats
RJPEG, SEQ, ATS, PTW, SFMOV (Read only), FRS (Read only)
Frame Grabbers
Camera Link (Eurosys/Dalsa), CXP (Eurosys/Dalsa)
Imaging & Optical
Color Palettes
21 available palettes organize into categories, recently used, and live preview
Digital image enhancement
Yes
Image Display
Camera Dependent - IR, Visible, MSX
Manual Image Adjustment Level-Span
Yes
Video Format
MP4, WebM, TIFF, TIFF (32bit floating point)
Environmental & Certifications
Region of Interest
Types: Spot, Box, Line (simple), Ellipse, Delta, crosshairs, cirlce, square, Line (multi-segment), measurement cursor, freeform, and polygon Options: ROI Rotation, On-Image Statistics, ROI Naming, Colors, and Configuration
Related Documents
Export Restrictions

Export Restrictions

The information contained in this page pertains to products that may be subject to the International Traffic in Arms Regulations (ITAR) (22 C.F.R. Sections 120-130) or the Export Administration Regulations (EAR) (15 C.F.R. Sections 730-774) depending upon specifications for the final product; jurisdiction and classification will be provided upon request.

FLIR Research Studio - Model: FLIR Research Studio Professional Edition - 1 Year License

Change Selection

$850.00