Support Center

Spherical Imaging Systems

All Products (17) Grid view Grid view List View List View

Ladybug6

High Accuracy Spherical Imaging

Ladybug6 is the leading high-resolution camera designed to capture 360-degree spherical images from moving platforms in all-weather conditions. Its industrial grade design and out-of-the-box factory calibration produces 72 Megapixel (MP) images with pixel values that are spatially accurate within +/- 2 mm at 10-meter distance.

As the newest member of our field-proven Ladybug series, the Ladybug6 builds on our machine vision heritage with increased image resolution, enhanced on-board processing, and robust IP67-rated connectors. Support for additional Global Navigation Satellite Systems and advanced APIs, combined with hardware inputs, enable precise camera settings and trigger control. Customer applications include panoramic street image production, road surveying, asset inspection, feature extraction for HD map generation among several others.

The Ladybug currently has a lead time of four weeks or less!

Ladybug5+

The Ladybug5+ offers the highest quality in spherical 360° imaging and accuracy. It is able to acquire an impressive 8k30 or 4k60 of content. With its patented calibration and superior global shutter sensors, the Ladybug5+ has an accuracy level of 2 mm at 10 m. The Ladybug SDK provides a wide range of functionality, allowing users to record, process, and export spherical content with ease. Ladybug5+ has an IP65 rating making it ideal for outdoor use including street mapping.

The Ladybug currently has a lead time of four weeks or less!

Ladybug3 FireWire

The high resolution Ladybug®3 spherical digital video camera system has six 2 MP cameras that enable the system to collect video from more than 80% of the full 360° sphere, and an IEEE-1394b (FireWire) interface with locking screw connection that allows JPEG-compressed 12 MP resolution images to be streamed to disk at 15 FPS.

Ladybug SDK

Application Development for Spherical Vision

Every Ladybug® system includes a feature rich Software Development Kit (SDK) to manage image acquisition, spherical and panoramic image production, and camera settings. The Ladybug SDK includes the LadybugCapPro program, source code for a quick start in the C/C++ programming environment, a camera device driver, and Application Programming Interface (API) software library. The API allows users to integrate Ladybug functionality with custom applications.

24 V - 2.5 A Power Supply

Power supply unit that is compatible with Ladybug cameras

Ladybug5 Development Accessory Kit

The development kit includes:

USB 3.1 Gen 1 Host Controller Card (Dual port) (ACC-01-1201)
1 m USB 3.1 Gen 1, Type-A to Micro-B (ACC-01-2304)
3 m USB 3.1 Gen 1, Type-A to Micro-B (ACC-01-2305)
5 m USB 3.1 Gen 1, Type-A to Micro-B (ACC-01-2306)
Power Supply (ACC-01-9001)
GPIO Hirose to DC barrel connector + pigtails (6 m) (ACC-01-3012)
Desktop mount (ACC-01-0012)
Tripod mount (ACC-01-0015)
USB 3.1 Gen 1 Hub VIA VL812 1-port screw locks (ACC-01-6001)
All items in the development kit can also be purchased separately by individual part numbers.

Ladybug5 Tripod Mount Adapter

This Tripod Mount Adaptor is made from lightweight aluminum material with a black anodized coating for excellent corrosion resistance in all weather applications

Ladybug5 USB3

The Ladybug5 USB3 offers the highest quality in spherical 360⁰ imaging and accuracy. It is able to acquire an impressive 8k30 or 4k60 of content. With its patented calibration and superior global shutter sensors, the Ladybug5 USB3 has an accuracy level of 2 mm at 10 m. The Ladybug SDK provides a wide range of functionality, allowing users to record, process, and export spherical content with ease.

Ladybug5+ Desktop Mount

This Desktop Mount is made from lightweight aluminum material with a black anodized coating for excellent corrosion resistance in all weather applications. Compatible with Ladybug5+, Ladybug5, and Ladybug3 cameras.

Ladybug6 Desktop and Tripod Mount

Desktop & Tripod Mount with a total weight of 2.5 kg, made from aluminum material with a black anodized coating for excellent corrosion resistance in all weather applications

Ladybug6 Development Accessory Kit

The development kit includes:

USB 3.1 Gen 1 Host Controller Card (Dual port) (ACC-01-1201)
1 m USB 3.1 Gen 1, Type A-male locking to M12-male (ACC-01-2308)
3 m USB 3.1 Gen 1, Type A-male locking to M12-male (ACC-01-2309)
5 m USB 3.1 Gen 1, Type A-male locking to M12-male (ACC-01-2310)
Power Supply (ACC-01-9001)
GPIO Hirose to DC barrel connector + pigtails (6 m) (ACC-01-3012)
Desktop tripod mount combination (ACC-02-0001)
USB 3.1 Gen 1 Hub VIA VL812 1-port screw locks (ACC-01-6001)

All items in the development kit can also be purchased separately by individual part numbers.

USB 3.1 Type A to M12 Cable

6.2 mm outer diameter multi-layer shielding, high-speed transmission USB3 cable