Support Center

All Products (824) Grid view Grid view List View List View

FLIR DM286

Industrial Thermal Imaging Multimeter with IGM™

The FLIR DM286 industrial imaging multimeter is the ultimate tool for electrical inspectors seeking a safe, accurate, and efficient way to identify, document, and share findings. With IGM™ (Infrared Guided Measurement) and MSX® (Multi-Spectral Dynamic Imaging), you can safely identify where hazards might be before contact is ever made. The powerful multimeter can capture and store up to 30,000 images and 100 log files, with the ability to record thermal and visual video clips. Stream live data in real time from the DM286 to your mobile device. Use the METERLiNK® app to quickly and efficiently capture readings, images, and videos for analysis, trending, and sharing.

FLIR ONE® Edge Pro

Thermal Camera with Wireless Connectivity for iOS® and Android™ Smart Devices

The innovative FLIR ONE® Edge Pro wirelessly connects to your smart device so you can easily inspect targets that are out of reach – or clip it onto your phone or tablet for one-handed operation. Combining VividIR™ and FLIR MSX® (Multi-Spectral Dynamic Imaging), you can take crisp thermal images from any position or angle with a natural grip. FLIR Ignite™ allows you to instantly upload images and videos from your FLIR ONE® Edge Pro to the cloud where you can edit, organize, store, and share data. Compatible with iOS and Android smartphones and tablets, the FLIR ONE® Edge Pro can be used without limitations, regardless of carrier, operating system, or future smart device upgrades.

CM57-2

Flexible Clamp Meter

The FLIR CM57-2 is a flexible clamp meter designed for difficult current measurements. With its 18-inch (45.72 cm) flexible coil clamp, the CM57-2 allows you to take measurements in tight spots, making it ideal for multiple-conductor measurements and double-wrap requirements. The meter also features dual LED work lights for better visibility, and AC current ranges from 30.00 A to 3000 A. Stream live data in real time from the CM57-2 to your mobile device over Bluetooth using the METERLiNK® app to visually compare log files, customize alarm thresholds, create reports, and share readings instantly with team members.

FLIR E96

Advanced Thermal Imaging Camera

Many options in stock & ready to ship!

The FLIR E96 is our first pistol-grip camera with 640 × 480 thermal resolution so inspectors can survey high-voltage, hazardous targets safely and quickly diagnose electrical and mechanical failures. Interchangeable AutoCal™ lenses offer complete coverage of near and distant targets, with the laser distance meter ensuring the crisp focus needed for accurate temperature measurement. The onboard FLIR Inspection Route runs pre-planned routes to help inspectors stay organized when surveying large or multiple locations. FLIR Ignite provides automatic uploading of E96 images directly from the camera to the cloud for easy, secure storage and sharing.

FLIR Thermal Studio Suite

Analysis and Reporting Software

The FLIR Thermal Studio Suite helps users manage thousands of thermal images and videos, whether they're from a handheld thermal imaging camera, unmanned aircraft system (UAS), acoustic imaging camera, or optical gas imaging (OGI) camera. This subscription software offers the advanced processing features needed for predictive maintenance on critical components, system troubleshooting, and increased productivity. Add the optional FLIR Route Creator plug-in to Thermal Studio Pro to streamline inspection workflows and simplify reporting. Users create their route in the software and download it directly to any FLIR camera with Inspection Route enabled. The camera then directs the user through the inspection in a logical sequence, organizing data and thermal images by asset. Available in more than 20 languages, FLIR Thermal Studio software is key to producing professional thermal images and reports.


Plans range from free to paid standard and premium plan options.

FLIR CM85-2

True RMS Power Clamp Meter (Wireless)

The FLIR CM85-2 is an industrial power clamp meter with advanced power analysis and variable frequency drive (VFD) filtering functions required by electrical troubleshooters for full-scale equipment. Accurately analyze voltage in complex machinery by including harmonics, inrush, current, and phase rotation testing with a wide AC/DC voltage range and base accuracy of +/-1%. Stream live data in real time from the CM85-2 to your mobile device over Bluetooth®. Using the METERLiNK® app, you can compare log files, create alarm thresholds, visualize trends, and create reports to share with team members.

FLIR E86

Advanced Thermal Imaging Camera

The FLIR E86 is packed with high-performance features needed for fast, accurate detection, and when paired with a FLIR FlexView™ dual field-of-view lens you can instantly switch from wide-area to telephoto scanning. This 464 × 348 pixel thermal camera has an expanded temperature measurement range for easier detection of hot spots and hidden anomalies on electrical and mechanical assets. Interchangeable AutoCal™ lenses offer complete coverage of near and distant targets, while FLIR imaging technology such as UltraMax® and MSX® ensure crisp, vibrant thermal images. The onboard FLIR Inspection Route runs pre-planned routes to help you stay organized when surveying large or multiple locations. FLIR Ignite provides automatic uploading of E86 images directly from the camera to the cloud for easy, secure storage and sharing.

FLIR MR265

Moisture Meter and Thermal Imager with MSX®

The FLIR MR265 is a professional pin and pinless moisture meter with thermal imaging designed to show you exactly where to investigate issues related to moisture, air leaks, and insulation voids. Featuring IGM™ (Infrared Guided Measurement) and MSX® (Multi-Spectral Dynamic Imaging enhancement) technology, the MR265 helps you quickly scan and target problem areas, visually guiding you to the spot where you can confidently take measurements, analyze readings, and ensure that problems are fixed. Using FLIR Thermal Studio™, you can then create and share professional reports that include findings and proof of repairs – giving your clients peace of mind that mold, rot, or moisture challenges have been resolved.

FLIR Route Creator

Inspection Workflow Software Plugin—12-Month Subscription

The FLIR Route Creator Plugin for FLIR Thermal Studio Pro allows you to create and export multiple inspection routes. Download these routes to FLIR Exx-Series, GF7, G-series and T-Series cameras running the optional FLIR Inspection Route, and you have a powerful tool for streamlining inspections of multiple assets across a large site or across several locations. The route guides you along planned inspection points, where images and data are collected in a structured manner. Once the inspection is complete, you can import results back to FLIR Thermal Studio Pro for analysis and reporting. The FLIR Route Creator Plugin is available as a 12-month subscription.

FLIR MR277

Building Inspection System with Moisture Hygrometer & MSX® IR Camera

The MR277 is the first FLIR building inspection system to combine the advantages of Infrared Guided Measurement (IGM) and our patented Multi-Spectral Dynamic Imaging (MSX) with advanced environmental sensors to help you quickly locate, clearly identify, and easily document problems. IGM technology and a laser pointer isolate the area where you can use the integrated pinless moisture sensor for non-invasive readings or external pin probe for invasive measurements. With automatically calculated environmental readings and a field-replaceable humidity/temperature sensor, the MR277 lets you finish the job and minimize downtime. Connect to external devices with METERLiNK® and use FLIR Tools® to enhance troubleshooting and reports.

CM275-KIT

Professional Imaging Multimeter Kit

The FLIR CM275-KIT offers the professional tools you need for field electronics, commercial electric, light industrial, field service, and HVAC work. Through Infrared Guided Measurement (IGM™), the CM275 provides a reliable way to identify hot spots and overloaded circuits from a safe distance. Confirm your findings with the clamp meter’s wide range of functions plus temperature readings. The FLIR CM275 also provides wireless connectivity for direct connection to the FLIR Tools™ app. The CM275-KIT comes with the TA04 accessories, which include a replacement battery door, an Li polymer rechargeable battery, an AC charging adapter with international AC inlet clips for wall outlets, and a quick start guide.

FLIR E76

Advanced Thermal Imaging Camera

Many options in stock & ready to ship!

The FLIR E76 offers complete coverage of near and distant targets through a range of interchangeable AutoCal™ lenses, with fields of view for everything from wide-angle roof inspections to electrical inspections performed from a safe distance. A step up from the FLIR E54, the E76 includes laser-assisted autofocus and 3 area measurement boxes. The 320× 240 thermal resolution produces crisp, vibrant imagery that can be enhanced with patented FLIR MSX® technology for added detail and perspective. The onboard FLIR Inspection Route runs pre-planned routes to help you stay organized when surveying large or multiple locations. FLIR Ignite provides automatic uploading of E76 images directly from the camera to the cloud for easy, secure storage and sharing.

FLIR E54

Advanced Thermal Imaging Camera

Many options in stock & ready to ship!

The FLIR E54 offers the resolution and sensitivity you need for basic condition monitoring, electrical/mechanical inspection, and building inspection. The 320 ×240 pixel thermal detector accurately measures temperatures up to 650°C (1202°F) and produces crisp, vibrant imagery that can be enhanced with patented FLIR MSX®technology for added detail and perspective. The onboard FLIR Inspection Route runs pre-planned routes to help you stay organized when surveying large or multiple locations. FLIR Ignite provides automatic uploading of E54 images directly from the camera to the cloud for easy, secure storage and sharing.

FLIR InSite

Discontinuing March 31, 2021

Service for the discontinued FLIR InSite™ Mobile app ended on March 31, 2022. Users now have until Wednesday, June 15th to transfer inspection results and images from their flirinsite.com account. You can migrate your existing data to the new FLIR Ignite Cloud Storage or onto your hard drive to save in a platform of your choice. Any data not transferred by June 15 will be lost. For more information please reference the FAQ.

FLIR Tools+

Advanced Thermal Analysis and Reporting Software

FLIR Tools+ provides an expanded set of cutting-edge controls for generating more comprehensive thermal imaging inspection and research reports. Record and playback radiometric video files and time/temperature plots. And provide advanced analysis data and more detailed thermal imagery in impressive PDF documents that show anomalies, trends, and results with greater precision. FLIR Tools+ merges the power of FLIR Reporter with improved speed, allowing you to create a Microsoft Word report 50% faster.

FLIR Tools App

Thermal Analysis and Reporting (Mobile)

FLIR Tools® Mobile lets you stream live video to your mobile device from most FLIR thermal cameras with Wi-Fi capability (excl. C3 and Ex-Series), allowing you to monitor from a safe distance and show others what the camera is seeing as it happens. Use the app to incorporate images into reports to send to customers and co-workers. The app allows you to import stored images wirelessly, thermally tune level and span, change color palette, adjust parameters, and much more.

FLIR Tools

Recommended Replacement: FLIR Thermal Studio Suite

FLIR’s commitment to our customers is to continuously improve our suite of software offerings, due to this, we have decided to discontinue FLIR Tools / Tools+ desktop. Existing customers will still be able to use the FLIR Tools software. Please refer to the FLIR Tools / Tools+ FAQ available on this page for the complete discontinuation schedule.

Reporter Pro

Professional Reporting Software

FLIR Reporter Professional is a powerful program for creating compelling, professional, fully customized, easy-to-interpret maintenance reports. Professional Report Wizard guides you step-by-step in combining all IR inspection data - infrared and visual images, temperature measurements, and text notes - into a professional, easy-to-interpret maintenance report.

FLIR Desktop Atlas SDK

Desktop Software Development Kit

The FLIR Desktop Atlas SDK is a development kit that enables developers to create custom applications. Supported by help files and sample code, developers can add functionality and interface with supported FLIR products. The SDK supports communication, streaming and recording using Gigabit, RTSP and USB interfaces. It also gives developers full access to the radiometric data for individual pixels allowing full flexibility to deploy their own algorithms.

FLIR Atlas SDK for MATLAB

MATLAB Software Development Kit

The FLIR Atlas SDK for MATLAB is a software development kit that enables developers to create applications. Supported by help files and sample code, developers can add functionality or collaborate with other FLIR products to get the result they want in their application. The software supports communication, streaming, and recording using FireWire, Gigabit, RTSP, and USB interfaces. It converts 16-bit signal pixels into temperature data for maximum user flexibility, and allows 16-bit temperature linear, histogram, and signal outputs.

FLIR IR Camera Player

Remote Control & Viewer

FLIR IR Camera Player is a PC-based remote control and viewer that you can use with cameras from FLIR Systems. Record a video stream, save a frame as a snapshot image, autofocus/focus far/focus near, autoadjust, freeze an image, save images, add descriptions and comments to images, or change the color palette. You can connect your FLIR camera via Ethernet, FireWire, or USB.

FLIR Screen-EST

Skin Temperature Screening Software

FLIR Screen-EST™ is an efficient, accurate desktop software for performing skin temperature screenings in high-traffic areas. When connected to a FLIR thermal camera, the software automatically detects individuals who enter the camera’s field of view and, within seconds, locates a hot spot and measures the skin surface temperature. If the measured temperature is higher than the rolling average, an alarm notifies the operator who can then immediately determine whether a second screening with a medical device is needed. FLIR Screen-EST sets up in minutes, allowing operators to screen individuals from a safe distance and mitigating the spread of illness among the work force. FLIR Screen-EST can be a vital tool for maintaining employee health and reducing the risk of work interruptions.

FLIR T1020

HD Thermal Camera with Viewfinder

In stock & ready to ship!

Get ready for outstanding thermal imaging performance, built on 50 years of experience. With its remarkable range, up to 3.1 M resolution (UltraMax®), and an agile, new user interface, FLIR's flagship T1020 is designed to streamline your workday, and make you the hero. For the sharpest images, the truest temperatures, the most flexibility—the T1020 is the ultimate result of five decades of infrared expertise. The FLIR T1020 comes with on-board Inspection Route mode so you can download and run survey plans to your camera from FLIR Thermal Studio Pro with Route Creator plugin (3-month subscription included).

FLIR VideoReport

Thermal Video Editing Software

FLIR VideoReport is a software package specifically designed to provide an easy way to edit non-radiometric .mp4 and .avi video clips taken with FLIR GF-Series infrared cameras, and create reports with video. Edit your video clips, and build your movie with a few simple drag-and-drops. Delete bad shots and include only the best scenes. Save any frame from a video clip as an image.